Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.7548 - $1.0415 | 500 In stock |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
||
| $0.7932 - $1.0944 | 9500 In stock |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
1.750 in
44.5 mm
|
||
| $0.8313 - $1.1474 | Request the lead time here |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
2.000 in
50.8 mm
|
||
| $0.2556 - $0.3155 | 3000 In stock |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
| $0.3386 - $0.467 | 14500 In stock |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.4076 - $0.5622 | 4000 In stock |
0.380 in
9.7 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| $0.3788 - $0.5229 | 3500 In stock |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.1214 - $0.1703 | 500 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
||
| $0.0974 - $0.1202 | 17000 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.938 in
23.8 mm
|
||
| $0.1466 - $0.1811 | 5000 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm
|
||
| $0.2223 - $0.312 | 10500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.063 in
27 mm
|
||
| $0.174 - $0.2148 | 3000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.188 in
30.2 mm
|
||
| $0.176 - $0.2172 | 1000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.313 in
33.4 mm
|
||
| $0.1887 - $0.233 | 2000 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.125 in
28.6 mm
|
||
| $0.1776 - $0.2192 | 12000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.438 in
36.5 mm
|
||
| $0.0855 - $0.1199 | 14500 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.938 in
23.8 mm
|
||
| $0.1866 - $0.2304 | 8000 In stock |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
1.125 in
28.6 mm
|
||
| $0.0912 - $0.1278 | 2500 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.938 in
23.8 mm
|
||
| $0.2453 - $0.344 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.201 - $0.2483 | 14000 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
1.063 in
27 mm