The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2475 - $0.3416 | 1000 In stock |
0.765 in
19.4 mm
|
1.000 in
25.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0768 - $0.1064 | Request the lead time here |
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.6732 - $0.929 | Request the lead time here |
0.165 in
4.2 mm
|
0.375 in
9.5 mm
|
2.000 in
50.8 mm
|
||
| $0.0753 - $0.093 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8 mm
|
0.984 in
25 mm
|
||
| $0.4682 - $0.6459 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.2457 - $0.3449 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.125 in
28.6 mm
|
||
| $0.0884 - $0.1241 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.813 in
20.7 mm
|
||
| $1.3104 - $1.8081 | Request the lead time here |
0.505 in
12.8 mm
|
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
||
| $0.1479 - $0.204 | Request the lead time here |
0.281 in
7.1 mm
|
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
||
| $0.3317 - $0.4578 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
| $0.0818 - $0.101 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.420 in
10.7 mm
|
||
| $0.0996 - $0.1328 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.1184 - $0.1461 | Request the lead time here |
0.090 in
2.3 mm
|
0.188 in
4.8 mm
|
0.469 in
11.9 mm
|
||
| $0.1037 - $0.138 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
| $0.2262 - $0.3122 | Request the lead time here |
0.425 in
10.8 mm
|
0.635 in
16.1 mm
|
0.875 in
22.2 mm
|
||
| $0.4349 - $0.5999 | Request the lead time here |
0.344 in
8.7 mm
|
0.990 in
25.1 mm
|
0.313 in
8 mm
|
||
| $0.1256 - $0.1551 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
||
| $0.1893 - $0.2613 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
0.312 in
7.9 mm
|
||
| $0.1322 - $0.1826 | Request the lead time here |
0.250 in
6.4 mm
|
0.602 in
15.3 mm
|
0.622 in
15.8 mm
|
||
| $0.2028 - $0.2502 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.188 in
30.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue