The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0524 - $0.0647 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.3017 - $0.4167 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0843 - $0.1181 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.563 in
14.3 mm
|
||
| $0.0893 - $0.1248 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.688 in
17.5 mm
|
||
| $0.1335 - $0.1874 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
||
| $0.0876 - $0.108 | Request the lead time here |
0.385 in
9.8 mm
|
0.505 in
12.8 mm
|
0.156 in
4 mm
|
||
| $0.38 - $0.4692 | Request the lead time here |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
1.155 in
29.3 mm
|
||
| $0.1092 - $0.1347 | Request the lead time here |
0.166 in
4.2 mm
|
0.250 in
6.4 mm
|
0.344 in
8.7 mm
|
||
| $0.1785 - $0.2204 | Request the lead time here |
0.812 in
20.6 mm
|
1.057 in
26.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1293 - $0.1598 | Request the lead time here |
0.344 in
8.7 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm
|
||
| $0.1734 - $0.2141 | Request the lead time here |
0.380 in
9.7 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.1004 - $0.1337 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0743 - $0.0915 | Request the lead time here |
0.260 in
6.6 mm
|
0.305 in
7.7 mm
|
0.179 in
4.5 mm
|
||
| $0.1515 - $0.2088 | Request the lead time here |
0.520 in
13.2 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.6528 - $0.9009 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
||
| $0.0582 - $0.0719 | 17000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
||
| $0.4292 - $0.5919 | Request the lead time here |
0.401 in
10.2 mm
|
0.760 in
19.3 mm
|
0.600 in
15.2 mm
|
||
| $0.0279 - $0.0347 | Request the lead time here |
0.104 in
2.6 mm
|
0.187 in
4.7 mm
|
0.421 in
10.7 mm
|
||
| $0.0621 - $0.0767 | Request the lead time here |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.313 in
8 mm
|
||
| $0.2687 - $0.3317 | Request the lead time here |
0.173 in
4.4 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue