Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2115 - $0.261 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.027 - $0.0335 | Request the lead time here |
0.067 in
1.7 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.2898 - $0.3996 | Request the lead time here |
0.375 in
9.5 mm
|
0.986 in
25 mm
|
0.250 in
6.4 mm
|
||
| $0.0392 - $0.0483 | Request the lead time here |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
||
| $0.2811 - $0.3471 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0939 - $0.1158 | Request the lead time here |
0.125 in
3.2 mm
|
0.296 in
7.5 mm
|
0.094 in
2.4 mm
|
||
| $0.0432 - $0.0533 | Request the lead time here |
0.138 in
3.5 mm
|
0.220 in
5.6 mm
|
0.656 in
16.7 mm
|
||
| $0.0983 - $0.1304 | 2000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0572 - $0.0704 | Request the lead time here |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.312 in
7.9 mm
|
||
| $0.0536 - $0.0662 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0648 - $0.0801 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
||
| $0.4871 - $0.6722 | Request the lead time here |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0717 - $0.0887 | 5000 In stock |
0.203 in
5.2 mm
|
0.375 in
9.5 mm
|
0.265 in
6.7 mm
|
||
| $0.5967 - $0.8231 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
| $0.4416 - $0.609 | 1500 In stock |
0.380 in
9.7 mm
|
1.250 in
31.8 mm
|
0.380 in
9.7 mm
|
||
| $0.1127 - $0.1392 | Request the lead time here |
0.280 in
7.1 mm
|
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0309 - $0.0381 | Request the lead time here |
0.032 in
0.8 mm
|
0.085 in
2.2 mm
|
0.300 in
7.6 mm
|
||
| $0.1536 - $0.2046 | 37000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.1806 - $0.2492 | Request the lead time here |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.635 in
16.1 mm
|
||
| $0.7529 - $1.0389 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
1.125 in
28.6 mm