Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.7032 - $0.9704 | Request the lead time here |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
2.000 in
50.8 mm
|
||
| $0.0875 - $0.1229 | 2000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.938 in
23.8 mm
|
||
| $0.3552 - $0.4898 | 2000 In stock |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.625 in
15.9 mm
|
||
| $0.4301 - $0.5937 | 500 In stock |
0.380 in
9.7 mm
|
0.750 in
19.1 mm
|
0.875 in
22.2 mm
|
||
| $0.1844 - $0.2276 | 14000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.188 in
30.2 mm
|
||
| $0.1862 - $0.2298 | 12000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.2424 - $0.3401 | 4500 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.313 in
33.4 mm
|
||
| $0.1896 - $0.2342 | 1000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.375 in
34.9 mm
|
||
| $0.1914 - $0.2363 | 2000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.438 in
36.5 mm
|
||
| $0.9762 - $1.3473 | 500 In stock |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
||
| $1.0254 - $1.4148 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
||
| $1.1915 - $1.6437 | Request the lead time here |
0.505 in
12.8 mm
|
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
||
| $1.0893 - $1.3448 | Request the lead time here |
1.005 in
25.5 mm
|
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
| $0.0603 - $0.0746 | 7000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0825 - $0.1158 | 9500 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.813 in
20.7 mm
|
||
| $0.0888 - $0.1244 | 500 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0803 - $0.1124 | 4500 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0834 - $0.1169 | 3500 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.813 in
20.7 mm
|
||
| $0.0849 - $0.1191 | 1000 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.938 in
23.8 mm
|
||
| $0.0753 - $0.1056 | 159500 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.563 in
14.3 mm