Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.2805 - $0.3039 2000 In stock
0.323 in
0.472 in
0.394 in
$0.253 - $0.253 Request the lead time here
0.406 in
0.591 in
0.394 in
$0.4169 - $0.4169 Request the lead time here
0.504 in
0.709 in
0.394 in
$0.5481 - $0.6029 2750 In stock
0.512 in
1.258 in
0.064 in
$0.0995 - $0.1191 5000 In stock
0.032 in
0.125 in
0.188 in
$0.0891 - $0.1188 3000 In stock
0.091 in
0.250 in
0.750 in
$0.0881 - $0.1175 3000 In stock
0.115 in
0.250 in
0.875 in
$0.0866 - $0.1152 12500 In stock
0.115 in
0.250 in
0.750 in
$0.0911 - $0.1212 40500 In stock
0.140 in
0.250 in
1.000 in
$0.0501 - $0.0618 3500 In stock
0.219 in
0.500 in
0.125 in
$0.072 - $0.0888 6000 In stock
0.219 in
0.500 in
0.625 in
$0.1365 - $0.1686 1000 In stock
0.219 in
0.500 in
0.938 in
$0.0897 - $0.1199 58500 In stock
0.140 in
0.250 in
0.938 in
$0.0611 - $0.0753 16000 In stock
0.219 in
0.500 in
0.375 in
$0.0717 - $0.0887 56000 In stock
0.257 in
0.500 in
0.625 in
$0.0773 - $0.0953 6000 In stock
0.260 in
0.500 in
0.750 in
$0.1418 - $0.1751 26500 In stock
0.219 in
0.500 in
1.000 in
$0.1191 - $0.147 13000 In stock
0.260 in
0.500 in
0.813 in
$0.0498 - $0.0615 54000 In stock
0.260 in
0.500 in
0.125 in
$0.1356 - $0.1503 Request the lead time here
0.102 in
0.197 in
1.181 in
  • of 152
Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 10.0 mm | 0.394 in

MSW1220A

Price Range
$0.3039 - $0.2805

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.323 in
  • Outside Diameter
    0.472 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 10.0 mm | 0.394 in

MSW1280A

Price Range
$0.253 - $0.253

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 10.0 mm | 0.394 in

MSW1320A

Price Range
$0.4169 - $0.4169

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.504 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 13 mm | 0.512 in ; 32 mm | 1.258 in ; 1.6 mm | 0.064 in

SWI2100A

Price Range
$0.6029 - $0.5481

Stock Levels
2750 In stock
Attributes
  • Inside Diameter
    0.512 in
  • Outside Diameter
    1.258 in
  • Spacer Length
    0.064 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 0.8 mm | 0.032 in ; 3.2 mm | 0.125 in ; 4.8 mm | 0.188 in

R902-3

Price Range
$0.1191 - $0.0995

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.032 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.125 in
Spacer - 2.3 mm | 0.091 in ; 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in

13SP071

Price Range
$0.1188 - $0.0891

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.091 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in
Spacer - 2.9 mm | 0.115 in ; 6.4 mm | 0.250 in ; 22.2 mm | 0.875 in

13SP080

Price Range
$0.1175 - $0.0881

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in
Spacer - 2.9 mm | 0.115 in ; 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in

13SP072

Price Range
$0.1152 - $0.0866

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in
Spacer - 3.6 mm | 0.140 in ; 6.4 mm | 0.250 in ; 25.4 mm | 1.000 in

13SP089

Price Range
$0.1212 - $0.0911

Stock Levels
40500 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

13SP206

Price Range
$0.0618 - $0.0501

Stock Levels
3500 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 15.9 mm | 0.625 in

13SP246

Price Range
$0.0888 - $0.072

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 23.8 mm | 0.938 in

13SP271

Price Range
$0.1686 - $0.1365

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 3.6 mm | 0.140 in ; 6.4 mm | 0.250 in ; 23.8 mm | 0.938 in

13SP085

Price Range
$0.1199 - $0.0897

Stock Levels
58500 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 9.5 mm | 0.375 in

13SP226

Price Range
$0.0753 - $0.0611

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 6.5 mm | 0.257 in ; 12.7 mm | 0.500 in ; 15.9 mm | 0.625 in

13SP247

Price Range
$0.0887 - $0.0717

Stock Levels
56000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 6.6 mm | 0.260 in ; 12.7 mm | 0.500 in ; 19.1 mm | 0.750 in

13SP257

Price Range
$0.0953 - $0.0773

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 25.4 mm | 1.000 in

13SP276

Price Range
$0.1751 - $0.1418

Stock Levels
26500 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 6.6 mm | 0.260 in ; 12.7 mm | 0.500 in ; 20.7 mm | 0.813 in

13SP262

Price Range
$0.147 - $0.1191

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 6.6 mm | 0.260 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

13SP207

Price Range
$0.0615 - $0.0498

Stock Levels
54000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 2.6 mm | 0.102 in ; 5 mm | 0.197 in ; 30 mm | 1.181 in

005261059905

Price Range
$0.1503 - $0.1356

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.102 in
  • Outside Diameter
    0.197 in
  • Spacer Length
    1.181 in
  • Colour
    Black
  • Material
    POM