Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2414 - $0.333 | 3000 In stock |
0.505 in
12.8 mm
|
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.0647 - $0.0795 | Request the lead time here |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.563 in
14.3 mm
|
||
| $0.0524 - $0.0647 | Request the lead time here |
0.269 in
6.8 mm
|
0.406 in
10.3 mm
|
0.424 in
10.8 mm
|
||
| $0.047 - $0.0579 | Request the lead time here |
0.225 in
5.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0843 - $0.1121 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
| $0.1806 - $0.249 | Request the lead time here |
0.392 in
10 mm
|
0.720 in
18.3 mm
|
0.230 in
5.8 mm
|
||
| $0.0509 - $0.0629 | Request the lead time here |
0.252 in
6.4 mm
|
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
||
| $0.117 - $0.1443 | Request the lead time here |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.256 in
6.5 mm
|
||
| $0.1079 - $0.1436 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.000 in
25.4 mm
|
||
| $0.0879 - $0.1173 | 4000 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.1235 - $0.1524 | Request the lead time here |
0.375 in
9.5 mm
|
0.562 in
14.3 mm
|
0.500 in
12.7 mm
|
||
| $0.2324 - $0.3096 | Request the lead time here |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.1878 - $0.2318 | Request the lead time here |
0.218 in
5.5 mm
|
0.312 in
7.9 mm
|
0.875 in
22.2 mm
|
||
| $0.0683 - $0.0939 | Request the lead time here |
0.320 in
8.1 mm
|
0.415 in
10.5 mm
|
0.640 in
16.3 mm
|
||
| $0.1926 - $0.2379 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
1.125 in
28.6 mm
|
||
| $0.3269 - $0.4506 | Request the lead time here |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0876 - $0.108 | Request the lead time here |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0942 - $0.1319 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.938 in
23.8 mm
|
||
| $0.0539 - $0.0665 | Request the lead time here |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.188 in
4.8 mm
|
||
| $0.4169 - $0.5751 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm