Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1946 - $0.2402 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $0.053 - $0.0654 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.125 in
3.2 mm
|
||
| $0.044 - $0.0543 | Request the lead time here |
0.150 in
3.8 mm
|
0.254 in
6.5 mm
|
0.166 in
4.2 mm
|
||
| $0.0939 - $0.1158 | Request the lead time here |
0.125 in
3.2 mm
|
0.296 in
7.5 mm
|
0.094 in
2.4 mm
|
||
| $0.0432 - $0.0533 | Request the lead time here |
0.138 in
3.5 mm
|
0.220 in
5.6 mm
|
0.656 in
16.7 mm
|
||
| $0.0983 - $0.1304 | 2000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
||
| $1.019 - $1.4061 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
2.000 in
50.8 mm
|
||
| $0.1572 - $0.1941 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.1644 - $0.2265 | Request the lead time here |
0.182 in
4.6 mm
|
0.427 in
10.8 mm
|
0.734 in
18.6 mm
|
||
| $0.0932 - $0.1151 | Request the lead time here |
0.166 in
4.2 mm
|
0.250 in
6.4 mm
|
0.156 in
4 mm
|
||
| $0.0905 - $0.1205 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.438 in
11.1 mm
|
||
| $0.215 - $0.2655 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.375 in
34.9 mm
|
||
| $0.102 - $0.1365 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.938 in
23.8 mm
|
||
| $0.0681 - $0.0842 | Request the lead time here |
0.100 in
2.5 mm
|
0.160 in
4.1 mm
|
0.406 in
10.3 mm
|
||
| $0.3825 - $0.528 | 1500 In stock |
0.527 in
13.4 mm
|
0.870 in
22.1 mm
|
0.875 in
22.2 mm
|
||
| $0.2171 - $0.2678 | Request the lead time here |
0.252 in
6.4 mm
|
0.375 in
9.5 mm
|
0.281 in
7.1 mm
|
||
| $0.309 - $0.4262 | Request the lead time here |
0.380 in
9.7 mm
|
1.000 in
25.4 mm
|
0.470 in
11.9 mm
|
||
| $0.1322 - $0.1826 | Request the lead time here |
0.250 in
6.4 mm
|
0.602 in
15.3 mm
|
0.622 in
15.8 mm
|
||
| $0.141 - $0.1739 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.0309 - $0.0383 | Request the lead time here |
0.142 in
3.6 mm
|
0.250 in
6.4 mm
|
0.410 in
10.4 mm