Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0926 - $0.1232 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0759 - $0.0939 | Request the lead time here |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0483 - $0.0594 | Request the lead time here |
0.323 in
8.2 mm
|
0.620 in
15.7 mm
|
0.156 in
4 mm
|
||
| $0.1998 - $0.2468 | Request the lead time here |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.2975 - $0.4107 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
| $0.2324 - $0.2871 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
1.313 in
33.4 mm
|
||
| $0.0848 - $0.1169 | Request the lead time here |
0.325 in
8.3 mm
|
0.540 in
13.7 mm
|
0.475 in
12.1 mm
|
||
| $0.0879 - $0.1173 | 2000 In stock |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.2028 - $0.2799 | 500 In stock |
0.328 in
8.3 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.4437 - $0.6123 | Request the lead time here |
0.260 in
6.6 mm
|
0.750 in
19.1 mm
|
0.563 in
14.3 mm
|
||
| $0.0554 - $0.0684 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0744 - $0.092 | Request the lead time here |
0.314 in
8 mm
|
0.468 in
11.9 mm
|
0.230 in
5.8 mm
|
||
| $0.0597 - $0.0824 | 22500 In stock |
0.257 in
6.5 mm
|
0.480 in
12.2 mm
|
0.188 in
4.8 mm
|
||
| $0.0543 - $0.0671 | Request the lead time here |
0.219 in
5.6 mm
|
0.375 in
9.5 mm
|
0.203 in
5.2 mm
|
||
| $1.2519 - $1.5456 | Request the lead time here |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
| $0.027 - $0.0335 | Request the lead time here |
0.130 in
3.3 mm
|
0.280 in
7.1 mm
|
0.296 in
7.5 mm
|
||
| $0.179 - $0.221 | Request the lead time here |
0.380 in
9.7 mm
|
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
| $0.2295 - $0.2834 | Request the lead time here |
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.281 in
7.1 mm
|
||
| $0.0309 - $0.0381 | Request the lead time here |
0.265 in
6.7 mm
|
0.370 in
9.4 mm
|
0.360 in
9.1 mm
|
||
| $0.404 - $0.5579 | Request the lead time here |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm