Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1793 - $0.2474 | 16500 In stock |
0.328 in
8.3 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.1205 - $0.1488 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.547 in
13.9 mm
|
||
| $0.0408 - $0.0506 | Request the lead time here |
0.325 in
8.3 mm
|
0.438 in
11.1 mm
|
0.422 in
10.7 mm
|
||
| $0.1149 - $0.1536 | 1000 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0929 - $0.1238 | Request the lead time here |
0.220 in
5.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.2058 - $0.2841 | Request the lead time here |
0.494 in
12.5 mm
|
0.865 in
22 mm
|
0.373 in
9.5 mm
|
||
| $0.8157 - $1.1261 | Request the lead time here |
0.397 in
10.1 mm
|
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
| $0.2217 - $0.3057 | Request the lead time here |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| $0.4463 - $0.6152 | 1000 In stock |
0.200 in
5.1 mm
|
1.250 in
31.8 mm
|
0.380 in
9.7 mm
|
||
| $0.6987 - $0.9642 | Request the lead time here |
0.755 in
19.2 mm
|
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
| $0.141 - $0.1946 | Request the lead time here |
0.335 in
8.5 mm
|
0.500 in
12.7 mm
|
0.209 in
5.3 mm
|
||
| $0.074 - $0.0911 | Request the lead time here |
0.280 in
7.1 mm
|
0.340 in
8.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1185 - $0.1463 | Request the lead time here |
0.135 in
3.4 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1172 - $0.1448 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.344 in
8.7 mm
|
||
| $0.1439 - $0.1778 | Request the lead time here |
0.328 in
8.3 mm
|
0.615 in
15.6 mm
|
0.438 in
11.1 mm
|
||
| $0.3354 - $0.4623 | Request the lead time here |
0.561 in
14.2 mm
|
1.003 in
25.5 mm
|
0.623 in
15.8 mm
|
||
| $0.1532 - $0.2112 | Request the lead time here |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.0297 - $0.0366 | Request the lead time here |
0.096 in
2.4 mm
|
0.187 in
4.7 mm
|
0.156 in
4 mm
|
||
| $0.4974 - $0.6861 | Request the lead time here |
0.313 in
8 mm
|
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1505 - $0.1857 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm