The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1598 - $0.2202 | Request the lead time here |
0.320 in
8.1 mm
|
0.570 in
14.5 mm
|
0.547 in
13.9 mm
|
||
| $0.092 - $0.1227 | 3500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $0.4538 - $0.6258 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
2.125 in
54 mm
|
||
| $0.3071 - $0.4238 | Request the lead time here |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.5171 - $0.7134 | Request the lead time here |
0.562 in
14.3 mm
|
1.000 in
25.4 mm
|
0.910 in
23.1 mm
|
||
| $0.1775 - $0.2444 | Request the lead time here |
0.434 in
11 mm
|
0.634 in
16.1 mm
|
0.380 in
9.7 mm
|
||
| $0.0825 - $0.1019 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.2624 - $0.362 | Request the lead time here |
0.500 in
12.7 mm
|
0.630 in
16 mm
|
0.250 in
6.4 mm
|
||
| $1.1804 - $1.6289 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $0.0737 - $0.0911 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.2834 - $0.3906 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.4256 - $0.5867 | Request the lead time here |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
||
| $0.104 - $0.1385 | Request the lead time here |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
||
| $0.1035 - $0.1427 | Request the lead time here |
0.384 in
9.8 mm
|
0.500 in
12.7 mm
|
0.665 in
16.9 mm
|
||
| $0.0959 - $0.1275 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.563 in
14.3 mm
|
||
| $0.0918 - $0.1134 | Request the lead time here |
0.194 in
4.9 mm
|
0.370 in
9.4 mm
|
0.418 in
10.6 mm
|
||
| $0.2115 - $0.261 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.027 - $0.0335 | Request the lead time here |
0.067 in
1.7 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $1.1312 - $1.3965 | Request the lead time here |
0.250 in
6.4 mm
|
1.860 in
47.2 mm
|
1.000 in
25.4 mm
|
||
| $0.0818 - $0.1011 | Request the lead time here |
0.510 in
13 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue