Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.7529 - $1.0389 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
1.125 in
28.6 mm
|
||
| $0.3017 - $0.4167 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0843 - $0.1181 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.563 in
14.3 mm
|
||
| $0.38 - $0.4692 | Request the lead time here |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
1.155 in
29.3 mm
|
||
| $0.1092 - $0.1347 | Request the lead time here |
0.166 in
4.2 mm
|
0.250 in
6.4 mm
|
0.344 in
8.7 mm
|
||
| $0.1785 - $0.2204 | Request the lead time here |
0.812 in
20.6 mm
|
1.057 in
26.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1811 - $0.2234 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0879 - $0.1083 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.9137 - $1.2606 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
2.750 in
69.9 mm
|
||
| $0.1163 - $0.1434 | Request the lead time here |
0.267 in
6.8 mm
|
0.406 in
10.3 mm
|
0.500 in
12.7 mm
|
||
| $0.12 - $0.1481 | Request the lead time here |
0.320 in
8.1 mm
|
0.500 in
12.7 mm
|
0.320 in
8.1 mm
|
||
| $0.0999 - $0.1653 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.938 in
23.8 mm
|
||
| $0.6981 - $0.9635 | Request the lead time here |
0.625 in
15.9 mm
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.266 - $0.3282 | Request the lead time here |
0.642 in
16.3 mm
|
1.250 in
31.8 mm
|
0.082 in
2.1 mm
|
||
| $0.0345 - $0.0425 | Request the lead time here |
0.109 in
2.8 mm
|
0.198 in
5 mm
|
0.345 in
8.8 mm
|
||
| $0.2931 - $0.4044 | Request the lead time here |
0.313 in
8 mm
|
0.750 in
19.1 mm
|
0.563 in
14.3 mm
|
||
| $0.4899 - $0.6762 | Request the lead time here |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0281 - $0.0347 | Request the lead time here |
0.134 in
3.4 mm
|
0.250 in
6.4 mm
|
0.296 in
7.5 mm
|
||
| $0.1595 - $0.2198 | Request the lead time here |
0.412 in
10.5 mm
|
0.625 in
15.9 mm
|
0.155 in
3.9 mm
|
||
| $0.9638 - $1.3298 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm