Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.4028 - $0.4577 Request the lead time here
0.197 in
0.472 in
0.500 in
$0.4349 - $0.494 Request the lead time here
0.197 in
0.472 in
0.598 in
$0.5201 - $0.5909 Request the lead time here
0.197 in
0.472 in
0.827 in
$0.4028 - $0.4577 Request the lead time here
0.260 in
0.472 in
0.500 in
$0.6158 - $0.6999 Request the lead time here
0.205 in
0.630 in
1.180 in
$0.1955 - $0.2222 135500 In stock
0.120 in
0.250 in
1.500 in
$0.3278 - $0.3549 Request the lead time here
0.252 in
0.709 in
0.079 in
$0.6417 - $1.0152 Request the lead time here
0.376 in
0.557 in
0.484 in
$0.1592 - $0.1592 Request the lead time here
0.413 in
0.827 in
0.098 in
$0.5006 - $0.5421 2992 In stock
0.402 in
0.669 in
0.079 in
$0.2295 - $0.2609 Request the lead time here
0.197 in
0.472 in
0.142 in
$0.0995 - $0.1191 5000 In stock
0.032 in
0.125 in
0.188 in
$0.3209 - $0.3647 Request the lead time here
0.197 in
0.472 in
0.190 in
$0.0919 - $0.0919 Request the lead time here
0.173 in
0.354 in
0.055 in
$0.4624 - $0.4624 Request the lead time here
0.248 in
0.591 in
0.295 in
$0.4461 - $0.4908 800 In stock
0.250 in
0.740 in
0.250 in
$0.3503 - $0.3852 Request the lead time here
0.253 in
0.500 in
0.125 in
$0.5315 - $0.5315 Request the lead time here
0.323 in
0.709 in
0.394 in
$0.3083 - $0.3503 Request the lead time here
0.276 in
0.630 in
0.197 in
$0.1911 - $0.1911 Request the lead time here
0.252 in
0.5 in
0.039 in
  • of 152
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-03-01

Price Range
$0.4577 - $0.4028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 15.2 mm | 0.598 in

NS-03-02

Price Range
$0.494 - $0.4349

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 21 mm | 0.827 in

NS-03-13

Price Range
$0.5909 - $0.5201

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.6 mm | 0.260 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-04-01

Price Range
$0.4577 - $0.4028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5.2 mm | 0.205 in ; 16 mm | 0.630 in ; 30 mm | 1.180 in

NS-06-02

Price Range
$0.6999 - $0.6158

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.630 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS4-12

Price Range
$0.2222 - $0.1955

Stock Levels
135500 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 6.4 mm | 0.252 in ; 18.0 mm | 0.709 in ; 2.0 mm | 0.079 in

MSW1190A

Price Range
$0.3549 - $0.3278

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.079 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 9.6 mm | 0.376 in ; 13.9 mm | 0.546 in ; 12.3 mm | 0.484 in

SWI1910A

Price Range
$1.0152 - $0.6417

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.376 in
  • Outside Diameter
    0.557 in
  • Spacer Length
    0.484 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 10.5 mm | 0.413 in ; 21.0 mm | 0.827 in ; 2.5 mm | 0.098 in

MSW1300A

Price Range
$0.1592 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.827 in
  • Spacer Length
    0.098 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 10.2 mm | 0.402 in ; 17.0 mm | 0.669 in ; 2.0 mm | 0.079 in

MSW1270A

Price Range
$0.5421 - $0.5006

Stock Levels
2992 In stock
Attributes
  • Inside Diameter
    0.402 in
  • Outside Diameter
    0.669 in
  • Spacer Length
    0.079 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 3.6 mm | 0.142 in

NS-03-07

Price Range
$0.2609 - $0.2295

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 0.8 mm | 0.032 in ; 3.2 mm | 0.125 in ; 4.8 mm | 0.188 in

R902-3

Price Range
$0.1191 - $0.0995

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.032 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.125 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 4.8 mm | 0.190 in

NS-03-04

Price Range
$0.3647 - $0.3209

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 4.4 mm | 0.173 in ; 9.0 mm | 0.354 in ; 1.4 mm | 0.055 in

MSW1020A

Price Range
$0.0919 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.354 in
  • Spacer Length
    0.055 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

MSW1090A

Price Range
$0.4624 - $0.4624

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.295 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 6.4 mm | 0.250 in ; 18.8 mm | 0.740 in ; 6.4 mm | 0.250 in

SWI1610A

Price Range
$0.4908 - $0.4461

Stock Levels
800 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    0.740 in
  • Spacer Length
    0.250 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.253 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

SWI1620A

Price Range
$0.3852 - $0.3503

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.253 in
  • Outside Diameter
    0.500 in
  • Spacer Length
    0.125 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 10.0 mm | 0.394 in

MSW1240A

Price Range
$0.5315 - $0.5315

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.323 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 7 mm | 0.276 in ; 16 mm | 0.630 in ; 5 mm | 0.197 in

NS-07-01

Price Range
$0.3503 - $0.3083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.276 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.630 in
Spacer - 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in ; 1.0 mm | 0.039 in

MSW1130A

Price Range
$0.1911 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.039 in
  • Colour
    Black
  • Material
    Nylon