The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0549 - $0.0681 | 44000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.2535 - $0.3494 | Request the lead time here |
0.740 in
18.8 mm
|
1.055 in
26.8 mm
|
0.188 in
4.8 mm
|
||
| $0.1179 - $0.1455 | Request the lead time here |
0.500 in
12.7 mm
|
0.622 in
15.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0567 - $0.0701 | Request the lead time here |
0.145 in
3.7 mm
|
0.200 in
5.1 mm
|
0.110 in
2.8 mm
|
||
| $0.9144 - $1.2623 | Request the lead time here |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
2.000 in
50.8 mm
|
||
| $0.2774 - $0.3422 | Request the lead time here |
0.187 in
4.7 mm
|
0.990 in
25.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2372 - $0.293 | Request the lead time here |
0.192 in
4.9 mm
|
0.375 in
9.5 mm
|
0.469 in
11.9 mm
|
||
| $0.0608 - $0.075 | Request the lead time here |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.438 in
11.1 mm
|
||
| $0.3816 - $0.5264 | Request the lead time here |
0.422 in
10.7 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
||
| $0.2417 - $0.2984 | Request the lead time here |
0.335 in
8.5 mm
|
0.516 in
13.1 mm
|
0.453 in
11.5 mm
|
||
| $0.0983 - $0.1304 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
| $0.384 - $0.5297 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
||
| $0.7757 - $1.0701 | Request the lead time here |
0.166 in
4.2 mm
|
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $0.0903 - $0.1202 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0893 - $0.1103 | 2000 In stock |
0.064 in
1.6 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.119 - $0.1638 | Request the lead time here |
0.156 in
4 mm
|
0.687 in
17.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0572 - $0.0704 | Request the lead time here |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
| $0.2327 - $0.2874 | Request the lead time here |
0.192 in
4.9 mm
|
0.375 in
9.5 mm
|
0.344 in
8.7 mm
|
||
| $0.9086 - $1.2536 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
||
| $0.0536 - $0.0662 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue