Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.7454 - $1.0283 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
0.750 in
19.1 mm
|
||
| $0.0627 - $0.0773 | Request the lead time here |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0515 - $0.0635 | 42000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.797 in
20.2 mm
|
||
| $0.1352 - $0.1865 | Request the lead time here |
0.730 in
18.5 mm
|
0.993 in
25.2 mm
|
0.346 in
8.8 mm
|
||
| $0.0743 - $0.0915 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0368 - $0.0509 | Request the lead time here |
0.328 in
8.3 mm
|
0.384 in
9.8 mm
|
0.250 in
6.4 mm
|
||
| $0.1152 - $0.1422 | Request the lead time here |
0.385 in
9.8 mm
|
0.635 in
16.1 mm
|
0.230 in
5.8 mm
|
||
| $0.2171 - $0.2678 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
1.500 in
38.1 mm
|
||
| $0.0524 - $0.0647 | Request the lead time here |
0.269 in
6.8 mm
|
0.406 in
10.3 mm
|
0.424 in
10.8 mm
|
||
| $0.2597 - $0.3581 | Request the lead time here |
0.504 in
12.8 mm
|
0.620 in
15.7 mm
|
0.813 in
20.7 mm
|
||
| $0.0843 - $0.1121 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
| $0.1806 - $0.249 | Request the lead time here |
0.392 in
10 mm
|
0.720 in
18.3 mm
|
0.230 in
5.8 mm
|
||
| $0.0752 - $0.1032 | Request the lead time here |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
0.859 in
21.8 mm
|
||
| $0.117 - $0.1443 | Request the lead time here |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.256 in
6.5 mm
|
||
| $0.9569 - $1.3203 | Request the lead time here |
0.192 in
4.9 mm
|
0.625 in
15.9 mm
|
2.250 in
57.2 mm
|
||
| $0.0992 - $0.132 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.750 in
19.1 mm
|
||
| $0.216 - $0.2976 | Request the lead time here |
0.490 in
12.4 mm
|
0.750 in
19.1 mm
|
0.800 in
20.3 mm
|
||
| $0.1544 - $0.2127 | 38500 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.1242 - $0.1715 | Request the lead time here |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
0.187 in
4.7 mm
|
||
| $0.4157 - $0.5735 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.750 in
19.1 mm