Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1068 - $0.1472 | Request the lead time here |
0.171 in
4.3 mm
|
0.438 in
11.1 mm
|
0.655 in
16.6 mm
|
||
| $0.1389 - $0.1913 | Request the lead time here |
0.145 in
3.7 mm
|
0.437 in
11.1 mm
|
0.875 in
22.2 mm
|
||
| $0.44 - $0.5432 | 10500 In stock |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
0.594 in
15.1 mm
|
||
| $0.119 - $0.1469 | Request the lead time here |
0.400 in
10.2 mm
|
0.460 in
11.7 mm
|
0.440 in
11.2 mm
|
||
| $0.1277 - $0.1758 | 3000 In stock |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
| $0.2442 - $0.3015 | Request the lead time here |
0.173 in
4.4 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.2057 - $0.2838 | 1000 In stock |
0.425 in
10.8 mm
|
0.635 in
16.1 mm
|
0.875 in
22.2 mm
|
||
| $0.1355 - $0.1866 | 1500 In stock |
0.257 in
6.5 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.1574 - $0.2171 | 1000 In stock |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
2.750 in
69.9 mm
|
||
| $0.1215 - $0.1677 | 2500 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.500 in
12.7 mm
|
||
| $0.1209 - $0.1494 | 5000 In stock |
0.507 in
12.9 mm
|
0.775 in
19.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1643 - $0.2267 | 9000 In stock |
0.520 in
13.2 mm
|
0.803 in
20.4 mm
|
0.500 in
12.7 mm
|
||
| $0.5126 - $0.707 | 1500 In stock |
0.403 in
10.2 mm
|
0.812 in
20.6 mm
|
0.710 in
18 mm
|
||
| $0.2255 - $0.2783 | Request the lead time here |
0.703 in
17.9 mm
|
0.805 in
20.4 mm
|
0.500 in
12.7 mm
|
||
| $0.2369 - $0.3269 | 1500 In stock |
0.605 in
15.4 mm
|
0.841 in
21.4 mm
|
0.600 in
15.2 mm
|
||
| $0.1244 - $0.1716 | Request the lead time here |
0.610 in
15.5 mm
|
0.870 in
22.1 mm
|
0.500 in
12.7 mm
|
||
| $0.3477 - $0.48 | 9000 In stock |
0.527 in
13.4 mm
|
0.870 in
22.1 mm
|
0.875 in
22.2 mm
|
||
| $0.2219 - $0.2739 | 1000 In stock |
0.325 in
8.3 mm
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
||
| $0.1488 - $0.1836 | Request the lead time here |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.156 in
4 mm
|
||
| $0.3072 - $0.4239 | 65250 In stock |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.750 in
19.1 mm