The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1185 - $0.1631 | 1000 In stock |
0.484 in
12.3 mm
|
0.627 in
15.9 mm
|
0.467 in
11.9 mm
|
||
| $0.1067 - $0.1469 | 1000 In stock |
0.373 in
9.5 mm
|
0.630 in
16 mm
|
0.462 in
11.7 mm
|
||
| $0.1301 - $0.1793 | 2000 In stock |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.938 in
23.8 mm
|
||
| $0.2198 - $0.2712 | Request the lead time here |
0.335 in
8.5 mm
|
0.516 in
13.1 mm
|
0.453 in
11.5 mm
|
||
| $0.1169 - $0.1608 | Request the lead time here |
0.219 in
5.6 mm
|
0.533 in
13.5 mm
|
0.360 in
9.1 mm
|
||
| $0.1346 - $0.1854 | Request the lead time here |
0.281 in
7.1 mm
|
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
||
| $0.092 - $0.1263 | Request the lead time here |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
0.335 in
8.5 mm
|
||
| $0.1721 - $0.2376 | Request the lead time here |
0.203 in
5.2 mm
|
0.606 in
15.4 mm
|
0.625 in
15.9 mm
|
||
| $0.1104 - $0.1362 | Request the lead time here |
0.319 in
8.1 mm
|
0.590 in
15 mm
|
0.655 in
16.6 mm
|
||
| $0.1254 - $0.1731 | 8000 In stock |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0969 - $0.134 | 8500 In stock |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
0.313 in
8 mm
|
||
| $0.0461 - $0.057 | 5000 In stock |
0.503 in
12.8 mm
|
0.625 in
15.9 mm
|
0.207 in
5.3 mm
|
||
| $0.1005 - $0.1241 | 24000 In stock |
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
0.462 in
11.7 mm
|
||
| $0.1643 - $0.2267 | 10000 In stock |
0.281 in
7.1 mm
|
0.615 in
15.6 mm
|
0.813 in
20.7 mm
|
||
| $0.1326 - $0.1638 | 4000 In stock |
0.450 in
11.4 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.1392 - $0.192 | 16500 In stock |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.1613 - $0.2223 | Request the lead time here |
0.434 in
11 mm
|
0.634 in
16.1 mm
|
0.380 in
9.7 mm
|
||
| $0.1404 - $0.1935 | Request the lead time here |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.0335 - $0.0411 | 7000 In stock |
0.285 in
7.2 mm
|
0.430 in
10.9 mm
|
0.350 in
8.9 mm
|
||
| $0.1028 - $0.1416 | Request the lead time here |
0.265 in
6.7 mm
|
0.406 in
10.3 mm
|
0.562 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue