The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0986 - $0.1361 | 1000 In stock |
0.311 in
7.9 mm
|
0.406 in
10.3 mm
|
0.591 in
15 mm
|
||
| $0.0558 - $0.0767 | 162500 In stock |
0.140 in
3.6 mm
|
0.415 in
10.5 mm
|
0.344 in
8.7 mm
|
||
| $0.2295 - $0.2832 | Request the lead time here |
0.219 in
5.6 mm
|
0.438 in
11.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0371 - $0.0459 | Request the lead time here |
0.325 in
8.3 mm
|
0.438 in
11.1 mm
|
0.422 in
10.7 mm
|
||
| $0.2489 - $0.3431 | Request the lead time here |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
0.875 in
22.2 mm
|
||
| $0.3498 - $0.4317 | Request the lead time here |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
1.563 in
39.7 mm
|
||
| $0.0569 - $0.0701 | Request the lead time here |
0.190 in
4.8 mm
|
0.463 in
11.8 mm
|
0.313 in
8 mm
|
||
| $0.2636 - $0.3633 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.0918 - $0.126 | Request the lead time here |
0.390 in
9.9 mm
|
0.510 in
13 mm
|
0.250 in
6.4 mm
|
||
| $0.1325 - $0.1829 | Request the lead time here |
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.1413 - $0.1949 | Request the lead time here |
0.250 in
6.4 mm
|
0.535 in
13.6 mm
|
0.610 in
15.5 mm
|
||
| $0.077 - $0.1059 | 5500 In stock |
0.453 in
11.5 mm
|
0.563 in
14.3 mm
|
0.281 in
7.1 mm
|
||
| $0.1068 - $0.1319 | 2500 In stock |
0.379 in
9.6 mm
|
0.560 in
14.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0629 - $0.0777 | 103000 In stock |
0.390 in
9.9 mm
|
0.560 in
14.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1454 - $0.2001 | 4000 In stock |
0.320 in
8.1 mm
|
0.570 in
14.5 mm
|
0.547 in
13.9 mm
|
||
| $0.131 - $0.1616 | Request the lead time here |
0.328 in
8.3 mm
|
0.615 in
15.6 mm
|
0.438 in
11.1 mm
|
||
| $0.0996 - $0.137 | Request the lead time here |
0.385 in
9.8 mm
|
0.615 in
15.6 mm
|
0.188 in
4.8 mm
|
||
| $0.18 - $0.2484 | 1000 In stock |
0.313 in
8 mm
|
0.617 in
15.7 mm
|
0.688 in
17.5 mm
|
||
| $0.6623 - $0.9143 | Request the lead time here |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
1.625 in
41.3 mm
|
||
| $0.1076 - $0.1482 | 3000 In stock |
0.342 in
8.7 mm
|
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue