The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0281 - $0.0347 | Request the lead time here |
0.131 in
3.3 mm
|
0.250 in
6.4 mm
|
0.347 in
8.8 mm
|
||
| $0.0897 - $0.1196 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
|
||
| $0.0444 - $0.0611 | Request the lead time here |
0.255 in
6.5 mm
|
0.375 in
9.5 mm
|
0.330 in
8.4 mm
|
||
| $0.53 - $0.7314 | Request the lead time here |
0.248 in
6.3 mm
|
0.946 in
24 mm
|
0.500 in
12.7 mm
|
||
| $0.2295 - $0.3164 | Request the lead time here |
0.311 in
7.9 mm
|
0.623 in
15.8 mm
|
0.813 in
20.7 mm
|
||
| $0.0723 - $0.0894 | Request the lead time here |
0.198 in
5 mm
|
0.344 in
8.7 mm
|
0.281 in
7.1 mm
|
||
| $0.143 - $0.1767 | Request the lead time here |
0.343 in
8.7 mm
|
0.484 in
12.3 mm
|
0.188 in
4.8 mm
|
||
| $0.0522 - $0.0642 | 30000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1032 - $0.1709 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.875 in
22.2 mm
|
||
| $0.063 - $0.0777 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.563 in
14.3 mm
|
||
| $0.1458 - $0.2012 | Request the lead time here |
0.688 in
17.5 mm
|
0.805 in
20.4 mm
|
0.500 in
12.7 mm
|
||
| $0.6542 - $0.9029 | Request the lead time here |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.800 in
20.3 mm
|
||
| $0.2766 - $0.3818 | Request the lead time here |
0.260 in
6.6 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
| $0.2669 - $0.3683 | Request the lead time here |
0.280 in
7.1 mm
|
0.750 in
19.1 mm
|
0.440 in
11.2 mm
|
||
| $0.2346 - $0.2895 | Request the lead time here |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
1.438 in
36.5 mm
|
||
| $0.0633 - $0.0782 | 1000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.4092 - $0.5646 | Request the lead time here |
0.250 in
6.4 mm
|
1.180 in
30 mm
|
0.217 in
5.5 mm
|
||
| $0.4451 - $0.6141 | Request the lead time here |
0.140 in
3.6 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
| $0.033 - $0.0407 | Request the lead time here |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
0.228 in
5.8 mm
|
||
| $0.2291 - $0.2826 | Request the lead time here |
0.166 in
4.2 mm
|
0.375 in
9.5 mm
|
0.219 in
5.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue