The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.08 - $0.1067 | 20000 In stock |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.0846 - $0.1167 | 20500 In stock |
0.330 in
8.4 mm
|
0.565 in
14.4 mm
|
0.559 in
14.2 mm
|
||
| $0.0801 - $0.0989 | 20000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
||
| $0.218 - $0.3008 | 500 In stock |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.248 in
6.3 mm
|
||
| $0.084 - $0.1119 | 109000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| $0.0497 - $0.0615 | 5000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.252 in
6.4 mm
|
||
| $0.0791 - $0.0977 | Request the lead time here |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| $0.0779 - $0.1091 | 9000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0539 - $0.0665 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.217 in
5.5 mm
|
||
| $0.0269 - $0.033 | Request the lead time here |
0.062 in
1.6 mm
|
0.187 in
4.7 mm
|
0.310 in
7.9 mm
|
||
| $0.0822 - $0.1092 | 2500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.1256 - $0.1733 | Request the lead time here |
0.394 in
10 mm
|
0.787 in
20 mm
|
0.252 in
6.4 mm
|
||
| $0.2343 - $0.2892 | 4000 In stock |
0.403 in
10.2 mm
|
0.812 in
20.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2168 - $0.2675 | Request the lead time here |
0.718 in
18.2 mm
|
0.805 in
20.4 mm
|
0.500 in
12.7 mm
|
||
| $0.201 - $0.2771 | 2000 In stock |
0.434 in
11 mm
|
0.770 in
19.6 mm
|
0.377 in
9.6 mm
|
||
| $0.362 - $0.4994 | Request the lead time here |
0.250 in
6.4 mm
|
0.866 in
22 mm
|
0.394 in
10 mm
|
||
| $0.2568 - $0.3543 | 14000 In stock |
0.370 in
9.4 mm
|
0.870 in
22.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1592 - $0.2192 | 3000 In stock |
0.705 in
17.9 mm
|
0.797 in
20.2 mm
|
0.815 in
20.7 mm
|
||
| $0.3453 - $0.4766 | 4000 In stock |
0.251 in
6.4 mm
|
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
||
| $0.2339 - $0.3227 | Request the lead time here |
0.315 in
8 mm
|
0.875 in
22.2 mm
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue