Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0641 - $0.0791 | Request the lead time here |
0.170 in
4.3 mm
|
0.280 in
7.1 mm
|
0.300 in
7.6 mm
|
||
| $0.0348 - $0.0431 | 2000 In stock |
0.095 in
2.4 mm
|
0.312 in
7.9 mm
|
0.250 in
6.4 mm
|
||
| $0.3734 - $0.461 | Request the lead time here |
0.171 in
4.3 mm
|
0.312 in
7.9 mm
|
1.875 in
47.6 mm
|
||
| $0.1004 - $0.1238 | Request the lead time here |
0.215 in
5.5 mm
|
0.320 in
8.1 mm
|
0.220 in
5.6 mm
|
||
| $0.0254 - $0.0315 | 4000 In stock |
0.257 in
6.5 mm
|
0.320 in
8.1 mm
|
0.505 in
12.8 mm
|
||
| $0.102 - $0.1259 | Request the lead time here |
0.225 in
5.7 mm
|
0.312 in
7.9 mm
|
0.438 in
11.1 mm
|
||
| $0.1152 - $0.1424 | 1000 In stock |
0.120 in
3 mm
|
0.470 in
11.9 mm
|
0.359 in
9.1 mm
|
||
| $0.0305 - $0.0378 | 3000 In stock |
0.175 in
4.4 mm
|
0.313 in
8 mm
|
0.154 in
3.9 mm
|
||
| $0.026 - $0.032 | Request the lead time here |
0.272 in
6.9 mm
|
0.329 in
8.4 mm
|
0.312 in
7.9 mm
|
||
| $0.0653 - $0.0807 | 13000 In stock |
0.314 in
8 mm
|
0.468 in
11.9 mm
|
0.230 in
5.8 mm
|
||
| $0.1055 - $0.1304 | 4000 In stock |
0.265 in
6.7 mm
|
0.500 in
12.7 mm
|
0.200 in
5.1 mm
|
||
| $0.0701 - $0.0965 | 1000 In stock |
0.265 in
6.7 mm
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| $0.1205 - $0.1488 | 5000 In stock |
0.170 in
4.3 mm
|
0.500 in
12.7 mm
|
0.255 in
6.5 mm
|
||
| $0.0968 - $0.1332 | 1000 In stock |
0.195 in
5 mm
|
0.500 in
12.7 mm
|
0.451 in
11.5 mm
|
||
| $0.0587 - $0.081 | Request the lead time here |
0.384 in
9.8 mm
|
0.500 in
12.7 mm
|
0.537 in
13.6 mm
|
||
| $0.1239 - $0.1709 | 5500 In stock |
0.335 in
8.5 mm
|
0.500 in
12.7 mm
|
0.209 in
5.3 mm
|
||
| $0.0581 - $0.08 | 8500 In stock |
0.395 in
10 mm
|
0.500 in
12.7 mm
|
0.314 in
8 mm
|
||
| $0.1032 - $0.1275 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.640 in
16.3 mm
|
||
| $0.0647 - $0.08 | 11000 In stock |
0.200 in
5.1 mm
|
0.260 in
6.6 mm
|
0.594 in
15.1 mm
|
||
| $0.0326 - $0.0402 | 8000 In stock |
0.141 in
3.6 mm
|
0.250 in
6.4 mm
|
0.281 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue