Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0615 - $0.0849 | Request the lead time here |
0.200 in
5.1 mm
|
0.420 in
10.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1308 - $0.1803 | 2000 In stock |
0.257 in
6.5 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0825 - $0.1101 | 39500 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.0521 - $0.0642 | 20000 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0866 - $0.1152 | 15500 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0645 - $0.0797 | 106000 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0492 - $0.0608 | 21000 In stock |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0825 - $0.1101 | 13000 In stock |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
| $0.087 - $0.116 | 1000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.813 in
20.7 mm
|
||
| $0.0884 - $0.1179 | 27500 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.688 in
17.5 mm
|
||
| $0.0789 - $0.105 | 17000 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0863 - $0.1146 | 1500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0936 - $0.1251 | 500 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1181 - $0.1575 | 24000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.813 in
20.7 mm
|
||
| $0.138 - $0.1704 | 2000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.0765 - $0.1019 | 4000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.500 in
12.7 mm
|
||
| $0.209 - $0.2787 | 8500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0522 - $0.0644 | 7000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.438 in
11.1 mm
|
||
| $0.0818 - $0.1091 | 4500 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.688 in
17.5 mm
|
||
| $0.1322 - $0.1632 | 8000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue