Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0681 - $0.0842 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.207 in
5.3 mm
|
||
| $0.0666 - $0.0824 | Request the lead time here |
0.219 in
5.6 mm
|
0.313 in
8 mm
|
0.813 in
20.7 mm
|
||
| $0.392 - $0.5409 | Request the lead time here |
0.260 in
6.6 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
| $0.0549 - $0.0681 | 44000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1343 - $0.1788 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
||
| $0.1226 - $0.1686 | Request the lead time here |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| $0.1635 - $0.2256 | Request the lead time here |
0.285 in
7.2 mm
|
0.500 in
12.7 mm
|
0.630 in
16 mm
|
||
| $0.1287 - $0.1806 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.813 in
20.7 mm
|
||
| $0.0567 - $0.0701 | Request the lead time here |
0.145 in
3.7 mm
|
0.200 in
5.1 mm
|
0.110 in
2.8 mm
|
||
| $0.2745 - $0.3387 | Request the lead time here |
0.515 in
13.1 mm
|
0.880 in
22.4 mm
|
0.375 in
9.5 mm
|
||
| $0.4766 - $0.6573 | Request the lead time here |
0.505 in
12.8 mm
|
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
||
| $1.1621 - $1.6031 | Request the lead time here |
0.266 in
6.8 mm
|
1.250 in
31.8 mm
|
0.750 in
19.1 mm
|
||
| $0.2163 - $0.267 | 2000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
1.125 in
28.6 mm
|
||
| $0.0891 - $0.1229 | 1000 In stock |
0.390 in
9.9 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0389 - $0.0479 | Request the lead time here |
0.153 in
3.9 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.177 - $0.2442 | 1000 In stock |
0.370 in
9.4 mm
|
0.750 in
19.1 mm
|
0.344 in
8.7 mm
|
||
| $0.0281 - $0.0347 | Request the lead time here |
0.131 in
3.3 mm
|
0.250 in
6.4 mm
|
0.347 in
8.8 mm
|
||
| $0.0444 - $0.0611 | Request the lead time here |
0.255 in
6.5 mm
|
0.375 in
9.5 mm
|
0.330 in
8.4 mm
|
||
| $0.53 - $0.7314 | Request the lead time here |
0.248 in
6.3 mm
|
0.946 in
24 mm
|
0.500 in
12.7 mm
|
||
| $0.2295 - $0.3164 | Request the lead time here |
0.311 in
7.9 mm
|
0.623 in
15.8 mm
|
0.813 in
20.7 mm