The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View |
---|---|---|---|---|---|---|
$0.2693 - $0.3324 | 17500 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
$0.0789 - $0.105 | 4500 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.500 in
12.7 mm
|
||
$0.0513 - $0.0635 | 16000 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
$0.0881 - $0.1175 | 4500 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.875 in
22.2 mm
|
||
$0.0695 - $0.0927 | 2000 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
$0.0746 - $0.0921 | 40000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
$0.0744 - $0.0918 | 7000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
$0.0501 - $0.0618 | 4000 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
$0.0602 - $0.0743 | 22000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
||
$0.048 - $0.0594 | 24000 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.188 in
4.8 mm
|
||
$0.0458 - $0.0564 | 39000 In stock |
0.142 in
3.6 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
$0.0911 - $0.1212 | 21500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
$0.072 - $0.0888 | 6000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
$0.0717 - $0.0887 | 61000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
$0.0561 - $0.0692 | 11000 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
13SP036 | $0.0488 - $0.0602 | 11000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
|
$0.0557 - $0.0686 | 9000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
$0.1406 - $0.1734 | 12500 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.938 in
23.8 mm
|
||
$0.1311 - $0.1619 | 14000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
$0.0498 - $0.0615 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue