| Quantity | Unit price |
|---|---|
| 3000 + | $0.3149 |
| Inside Diameter | 22.2 mm |
|---|---|
| Inside Diameter | 0.874 in |
| Outside Diameter | 34.0 mm |
| Outside Diameter | 1.339 in |
| Spacer Length | 1.5 mm |
| Spacer Length | 0.059 in |
| Colour | Natural |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue