Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.4367 - $0.4964 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.748 in
19 mm
|
||
| $0.4028 - $0.4577 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.453 in
11.5 mm
|
||
| $0.1746 - $0.1983 | 4000 In stock |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $0.0919 - $0.0919 | Request the lead time here |
0.173 in
4.4 mm
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
||
| $0.4624 - $0.4624 | Request the lead time here |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| $0.5315 - $0.5315 | Request the lead time here |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0963 - $0.1151 | Request the lead time here |
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
0.125 in
3.2 mm
|
||
| $0.4349 - $0.494 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.598 in
15.2 mm
|
||
| $0.2295 - $0.2609 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.142 in
3.6 mm
|
||
| $0.473 - $0.5375 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.669 in
17 mm
|
||
| $0.4028 - $0.4577 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.500 in
12.7 mm
|
||
| $0.5319 - $0.5852 | 8000 In stock |
0.125 in
3.2 mm
|
0.305 in
7.7 mm
|
0.500 in
12.7 mm
|
||
| $0.5787 - $0.6272 | 1500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| $0.5843 - $0.5843 | 265 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2339 - $0.2529 | 16000 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1955 - $0.2222 | 135500 In stock |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||
| $0.4193 - $0.4542 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.5127 - $0.7509 | 1000 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.299 in
7.6 mm
|
||
| $0.1911 - $0.1911 | Request the lead time here |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| $0.0939 - $0.0939 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue