The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.4169 - $0.4737 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.500 in
12.7 mm
|
||
| $0.3657 - $0.4158 | 1000 In stock |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.312 in
7.9 mm
|
||
| $0.4866 - $0.5529 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.886 in
22.5 mm
|
||
| $0.5382 - $0.6116 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.827 in
21 mm
|
||
| $0.4169 - $0.4737 | Request the lead time here |
0.260 in
6.6 mm
|
0.472 in
12 mm
|
0.500 in
12.7 mm
|
||
| $0.4617 - $0.5081 | 800 In stock |
0.250 in
6.4 mm
|
0.740 in
18.8 mm
|
0.250 in
6.4 mm
|
||
| $0.2785 - $0.2785 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.063 in
1.6 mm
|
||
| $0.3626 - $0.3987 | Request the lead time here |
0.253 in
6.4 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.5315 - $0.5315 | Request the lead time here |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| $0.3726 - $0.5904 | 493 In stock |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
||
| Request the lead time here |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|||
| $0.3094 - $0.3094 | Request the lead time here |
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1592 - $0.1592 | Request the lead time here |
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| $0.3149 - $0.3149 | Request the lead time here |
0.874 in
22.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1215 - $0.1454 | Request the lead time here |
0.047 in
1.2 mm
|
0.125 in
3.2 mm
|
0.438 in
11.1 mm
|
||
| $0.5711 - $0.6486 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.925 in
23.5 mm
|
||
| $0.4895 - $0.5562 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.669 in
17 mm
|
||
| $0.2918 - $0.3312 | Request the lead time here |
0.268 in
6.8 mm
|
0.500 in
12.7 mm
|
0.158 in
4 mm
|
||
| $1.4012 - $1.4966 | Request the lead time here |
0.260 in
6.6 mm
|
0.787 in
20 mm
|
1.180 in
30 mm
|
||
| $0.5505 - $0.6057 | 10000 In stock |
0.125 in
3.2 mm
|
0.305 in
7.7 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue