Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.4169 - $0.4737 Request the lead time here
0.197 in
0.472 in
0.500 in
$0.3657 - $0.4158 1000 In stock
0.197 in
0.472 in
0.312 in
$0.4866 - $0.5529 Request the lead time here
0.197 in
0.472 in
0.886 in
$0.5382 - $0.6116 Request the lead time here
0.197 in
0.472 in
0.827 in
$0.4169 - $0.4737 Request the lead time here
0.260 in
0.472 in
0.500 in
$0.4617 - $0.5081 800 In stock
0.250 in
0.740 in
0.250 in
$0.2785 - $0.2785 Request the lead time here
0.252 in
0.563 in
0.063 in
$0.3626 - $0.3987 Request the lead time here
0.253 in
0.500 in
0.125 in
$0.5315 - $0.5315 Request the lead time here
0.323 in
0.709 in
0.394 in
$0.3726 - $0.5904 493 In stock
0.375 in
0.750 in
0.065 in
Request the lead time here
0.406 in
0.591 in
0.787 in
$0.3094 - $0.3094 Request the lead time here
0.827 in
1.457 in
0.118 in
$0.1592 - $0.1592 Request the lead time here
0.413 in
0.827 in
0.098 in
$0.3149 - $0.3149 Request the lead time here
0.874 in
1.339 in
0.059 in
$0.1215 - $0.1454 Request the lead time here
0.047 in
0.125 in
0.438 in
$0.5711 - $0.6486 Request the lead time here
0.197 in
0.472 in
0.925 in
$0.4895 - $0.5562 Request the lead time here
0.197 in
0.472 in
0.669 in
$0.2918 - $0.3312 Request the lead time here
0.268 in
0.500 in
0.158 in
$1.4012 - $1.4966 Request the lead time here
0.260 in
0.787 in
1.180 in
$0.5505 - $0.6057 10000 In stock
0.125 in
0.305 in
0.500 in
  • of 152
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-03-01

Price Range
$0.4737 - $0.4169

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 7.9 mm | 0.312 in

NS-03-05

Price Range
$0.4158 - $0.3657

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 22.5 mm | 0.886 in

NS-03-09

Price Range
$0.5529 - $0.4866

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 21 mm | 0.827 in

NS-03-13

Price Range
$0.6116 - $0.5382

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.6 mm | 0.260 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-04-01

Price Range
$0.4737 - $0.4169

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.4 mm | 0.250 in ; 18.8 mm | 0.740 in ; 6.4 mm | 0.250 in

SWI1610A

Price Range
$0.5081 - $0.4617

Stock Levels
800 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    0.740 in
  • Spacer Length
    0.250 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.252 in ; 14.3 mm | 0.563 in ; 1.6 mm | 0.063 in

MSW1170A

Price Range
$0.2785 - $0.2785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.563 in
  • Spacer Length
    0.063 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 6.4 mm | 0.253 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

SWI1620A

Price Range
$0.3987 - $0.3626

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.253 in
  • Outside Diameter
    0.500 in
  • Spacer Length
    0.125 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 10.0 mm | 0.394 in

MSW1240A

Price Range
$0.5315 - $0.5315

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.323 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 9.5 mm | 0.375 in ; 19.1 mm | 0.750 in ; 1.7 mm | 0.065 in

SWI1860A

Price Range
$0.5904 - $0.3726

Stock Levels
493 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Spacer Length
    0.065 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 20.0 mm | 0.787 in

MSW1290A


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.787 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 21.0 mm | 0.827 in ; 37.0 mm | 1.457 in ; 3.0 mm | 0.118 in

MSW1340A

Price Range
$0.3094 - $0.3094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.827 in
  • Outside Diameter
    1.457 in
  • Spacer Length
    0.118 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 10.5 mm | 0.413 in ; 21.0 mm | 0.827 in ; 2.5 mm | 0.098 in

MSW1300A

Price Range
$0.1592 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.827 in
  • Spacer Length
    0.098 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 22.2 mm | 0.874 in ; 34.0 mm | 1.339 in ; 1.5 mm | 0.059 in

MSW1350A

Price Range
$0.3149 - $0.3149

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.874 in
  • Outside Diameter
    1.339 in
  • Spacer Length
    0.059 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 1.2 mm | 0.047 in ; 3.2 mm | 0.125 in ; 11.1 mm | 0.438 in

R939-7

Price Range
$0.1454 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.047 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.125 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 23.5 mm | 0.925 in

NS-03-11

Price Range
$0.6486 - $0.5711

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 17 mm | 0.669 in

NS-03-15

Price Range
$0.5562 - $0.4895

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.500 in ; 4 mm | 0.158 in

NS-05-01

Price Range
$0.3312 - $0.2918

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.268 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.500 in
Spacer - 6.6 mm | 0.260 in ; 20 mm | 0.787 in ; 30 mm | 1.180 in

NS-08-01

Price Range
$1.4966 - $1.4012

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.787 in
Spacer - 3.2 mm | 0.125 in ; 7.7 mm | 0.305 in ; 12.7 mm | 0.500 in

SWI1240A

Price Range
$0.6057 - $0.5505

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.305 in
  • Spacer Length
    0.500 in
  • Colour
    Natural
  • Material
    Nylon 6/6