Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.4169 - $0.4737 Request the lead time here
0.197 in
0.472 in
0.500 in
$0.4169 - $0.4737 Request the lead time here
0.260 in
0.472 in
0.500 in
$0.5307 - $0.7772 1000 In stock
0.248 in
0.591 in
0.299 in
$0.0939 - $0.0939 Request the lead time here
0.252 in
0.563 in
0.126 in
$0.3321 - $0.3774 Request the lead time here
0.197 in
0.472 in
0.190 in
$0.5045 - $0.5732 Request the lead time here
0.197 in
0.472 in
0.787 in
$0.6642 - $1.0508 Request the lead time here
0.376 in
0.557 in
0.484 in
$0.5799 - $0.6588 Request the lead time here
0.205 in
0.630 in
0.984 in
$0.3626 - $0.3987 Request the lead time here
0.253 in
0.500 in
0.125 in
$0.3726 - $0.5904 493 In stock
0.375 in
0.750 in
0.065 in
$0.452 - $0.5135 Request the lead time here
0.197 in
0.472 in
0.551 in
NS-04-02 $0.362 - $0.4112 Request the lead time here
0.260 in
0.472 in
0.312 in
$0.2376 - $0.27 Request the lead time here
0.197 in
0.472 in
0.142 in
$0.8072 - $0.8745 400 In stock
0.205 in
0.394 in
0.591 in
$0.8141 - $0.8816 Request the lead time here
0.248 in
0.591 in
0.394 in
$0.3392 - $0.3674 Request the lead time here
0.252 in
0.709 in
0.079 in
$1.4012 - $1.4966 Request the lead time here
0.260 in
0.787 in
1.180 in
$0.599 - $0.6491 Request the lead time here
0.205 in
0.394 in
0.197 in
$0.1029 - $0.1233 5000 In stock
0.032 in
0.125 in
0.188 in
$0.0893 - $0.1187 Request the lead time here
0.140 in
0.250 in
0.813 in
  • of 152
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-03-01

Price Range
$0.4737 - $0.4169

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.6 mm | 0.260 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-04-01

Price Range
$0.4737 - $0.4169

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 7.6 mm | 0.299 in

MSW1100C

Price Range
$0.7772 - $0.5307

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.299 in
  • Colour
    Black
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.252 in ; 14.3 mm | 0.563 in ; 3.2 mm | 0.126 in

MSW1180A

Price Range
$0.0939 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.563 in
  • Spacer Length
    0.126 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 4.8 mm | 0.190 in

NS-03-04

Price Range
$0.3774 - $0.3321

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 20 mm | 0.787 in

NS-03-08

Price Range
$0.5732 - $0.5045

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 9.6 mm | 0.376 in ; 13.9 mm | 0.546 in ; 12.3 mm | 0.484 in

SWI1910A

Price Range
$1.0508 - $0.6642

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.376 in
  • Outside Diameter
    0.557 in
  • Spacer Length
    0.484 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 5.2 mm | 0.205 in ; 16 mm | 0.630 in ; 25 mm | 0.984 in

NS-06-01

Price Range
$0.6588 - $0.5799

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.630 in
Spacer - 6.4 mm | 0.253 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

SWI1620A

Price Range
$0.3987 - $0.3626

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.253 in
  • Outside Diameter
    0.500 in
  • Spacer Length
    0.125 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 9.5 mm | 0.375 in ; 19.1 mm | 0.750 in ; 1.7 mm | 0.065 in

SWI1860A

Price Range
$0.5904 - $0.3726

Stock Levels
493 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Spacer Length
    0.065 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 14 mm | 0.551 in

NS-03-14

Price Range
$0.5135 - $0.452

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.6 mm | 0.260 in ; 12 mm | 0.472 in ; 7.9 mm | 0.312 in

NS-04-02

Price Range
$0.4112 - $0.362

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 3.6 mm | 0.142 in

NS-03-07

Price Range
$0.27 - $0.2376

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 15.0 mm | 0.591 in

MSW1060A

Price Range
$0.8745 - $0.8072

Stock Levels
400 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.591 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 10.0 mm | 0.394 in

MSW1110A

Price Range
$0.8816 - $0.8141

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.252 in ; 18.0 mm | 0.709 in ; 2.0 mm | 0.079 in

MSW1190A

Price Range
$0.3674 - $0.3392

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.079 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.6 mm | 0.260 in ; 20 mm | 0.787 in ; 30 mm | 1.180 in

NS-08-01

Price Range
$1.4966 - $1.4012

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.787 in
Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 5.0 mm | 0.197 in

MSW1080A

Price Range
$0.6491 - $0.599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 0.8 mm | 0.032 in ; 3.2 mm | 0.125 in ; 4.8 mm | 0.188 in

R902-3

Price Range
$0.1233 - $0.1029

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.032 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.125 in
Spacer - 3.6 mm | 0.140 in ; 6.4 mm | 0.250 in ; 20.7 mm | 0.813 in

13SP077

Price Range
$0.1187 - $0.0893

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.250 in