Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.0509 - $0.0629 11000 In stock
0.140 in
0.500 in
0.125 in
$0.0866 - $0.1152 9000 In stock
0.140 in
0.500 in
0.375 in
$0.0483 - $0.0597 26000 In stock
0.171 in
0.375 in
0.125 in
$0.0794 - $0.1055 22500 In stock
0.171 in
0.375 in
0.438 in
$0.1181 - $0.1575 24000 In stock
0.171 in
0.375 in
0.813 in
$0.0506 - $0.0624 Request the lead time here
0.171 in
0.500 in
0.125 in
$0.0975 - $0.1301 36500 In stock
0.171 in
0.500 in
0.563 in
$0.1322 - $0.1632 8000 In stock
0.171 in
0.500 in
0.813 in
$0.0458 - $0.0564 20000 In stock
0.194 in
0.313 in
0.125 in
$0.0539 - $0.0666 61000 In stock
0.194 in
0.313 in
0.500 in
$0.0815 - $0.1086 127500 In stock
0.171 in
0.375 in
0.500 in
$0.1221 - $0.1628 500 In stock
0.171 in
0.375 in
0.875 in
13SP210 $0.0746 - $0.0989 36000 In stock
0.194 in
0.500 in
0.188 in
$0.3209 - $0.3647 Request the lead time here
0.197 in
0.472 in
0.190 in
$0.4874 - $0.5538 Request the lead time here
0.197 in
0.472 in
0.787 in
$0.4367 - $0.4964 Request the lead time here
0.197 in
0.472 in
0.748 in
$0.4028 - $0.4577 Request the lead time here
0.197 in
0.472 in
0.453 in
$0.5603 - $0.6365 Request the lead time here
0.205 in
0.630 in
0.984 in
$0.1746 - $0.1983 4000 In stock
0.120 in
0.250 in
1.250 in
$0.0919 - $0.0919 Request the lead time here
0.173 in
0.354 in
0.055 in
  • of 152
Spacer - 3.6 mm | 0.140 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

13SP203

Price Range
$0.0629 - $0.0509

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 3.6 mm | 0.140 in ; 12.7 mm | 0.500 in ; 9.5 mm | 0.375 in

13SP223

Price Range
$0.1152 - $0.0866

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 4.3 mm | 0.171 in ; 9.5 mm | 0.375 in ; 3.2 mm | 0.125 in

13SP159

Price Range
$0.0597 - $0.0483

Stock Levels
26000 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.375 in
Spacer - 4.3 mm | 0.171 in ; 9.5 mm | 0.375 in ; 11.1 mm | 0.438 in

13SP174

Price Range
$0.1055 - $0.0794

Stock Levels
22500 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.375 in
Spacer - 4.3 mm | 0.171 in ; 9.5 mm | 0.375 in ; 20.7 mm | 0.813 in

13SP192

Price Range
$0.1575 - $0.1181

Stock Levels
24000 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.375 in
Spacer - 4.3 mm | 0.171 in ; 12.7 mm | 0.500 in ; 3.2 mm | 0.125 in

13SP204

Price Range
$0.0624 - $0.0506

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 4.3 mm | 0.171 in ; 12.7 mm | 0.500 in ; 14.3 mm | 0.563 in

13SP239

Price Range
$0.1301 - $0.0975

Stock Levels
36500 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 4.3 mm | 0.171 in ; 12.7 mm | 0.500 in ; 20.7 mm | 0.813 in

13SP259

Price Range
$0.1632 - $0.1322

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 4.9 mm | 0.194 in ; 8 mm | 0.313 in ; 3.2 mm | 0.125 in

13SP094

Price Range
$0.0564 - $0.0458

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.313 in
Spacer - 4.9 mm | 0.194 in ; 8 mm | 0.313 in ; 12.7 mm | 0.500 in

13SP118

Price Range
$0.0666 - $0.0539

Stock Levels
61000 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.313 in
Spacer - 4.3 mm | 0.171 in ; 9.5 mm | 0.375 in ; 12.7 mm | 0.500 in

13SP177

Price Range
$0.1086 - $0.0815

Stock Levels
127500 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.375 in
Spacer - 4.3 mm | 0.171 in ; 9.5 mm | 0.375 in ; 22.2 mm | 0.875 in

13SP195

Price Range
$0.1628 - $0.1221

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.171 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.375 in
Spacer - 4.9 mm | 0.194 in ; 12.7 mm | 0.500 in ; 4.8 mm | 0.188 in

13SP210

Price Range
$0.0989 - $0.0746

Stock Levels
36000 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.500 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 4.8 mm | 0.190 in

NS-03-04

Price Range
$0.3647 - $0.3209

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 20 mm | 0.787 in

NS-03-08

Price Range
$0.5538 - $0.4874

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 19 mm | 0.748 in

NS-03-12

Price Range
$0.4964 - $0.4367

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 11.5 mm | 0.453 in

NS-03-16

Price Range
$0.4577 - $0.4028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5.2 mm | 0.205 in ; 16 mm | 0.630 in ; 25 mm | 0.984 in

NS-06-01

Price Range
$0.6365 - $0.5603

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.630 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS4-10

Price Range
$0.1983 - $0.1746

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 4.4 mm | 0.173 in ; 9.0 mm | 0.354 in ; 1.4 mm | 0.055 in

MSW1020A

Price Range
$0.0919 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.354 in
  • Spacer Length
    0.055 in
  • Colour
    Natural
  • Material
    Nylon