Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0531 - $0.0657 | 25000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| $0.0971 - $0.1076 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.1002 - $0.1109 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0848 - $0.0939 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1404 - $0.1554 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0836 - $0.0927 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1083 - $0.1202 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1374 - $0.1524 | 2000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1016 - $0.1124 | 2500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1614 - $0.1832 | 4000 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| $0.129 - $0.1466 | 12000 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| $0.0861 - $0.0956 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1404 - $0.1554 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0767 - $0.0849 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1293 - $0.1433 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.117 - $0.1404 | Request the lead time here |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
| $0.0923 - $0.1101 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1535 - $0.1835 | 2000 In stock |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.117 - $0.1404 | Request the lead time here |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
| $0.1607 - $0.1919 | Request the lead time here |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm