Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2775 - $0.3425 | Request the lead time here |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.984 in
25.0 mm
|
||
| $0.0882 - $0.1089 | 3500 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
0.295 in
7.5 mm
|
||
| $0.1176 - $0.1451 | 8000 In stock |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.0773 - $0.0954 | 33000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.1344 - $0.1658 | 8000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2693 - $0.3716 | 9500 In stock |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.1163 - $0.1436 | 6000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.2195 - $0.2492 | 2000 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.2351 - $0.267 | 1000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.1872 - $0.2127 | 4000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1673 - $0.1899 | 3000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.1961 - $0.2228 | 4000 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| $0.2097 - $0.2381 | 69000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| $0.2946 - $0.3348 | 500 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| $0.1749 - $0.1988 | 6000 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.0564 - $0.0698 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.098 - $0.1172 | Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| $0.194 - $0.2396 | 15000 In stock |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| $0.0968 - $0.1071 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1097 - $0.1215 | 1000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm