Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1242 - $0.1716 | 21500 In stock |
0.325 in
8.3 mm
|
0.450 in
11.4 mm
|
0.421 in
10.7 mm
|
||
| $0.108 - $0.149 | 7500 In stock |
0.250 in
6.4 mm
|
0.740 in
18.8 mm
|
0.248 in
6.3 mm
|
||
| $0.0546 - $0.0674 | 3000 In stock |
0.140 in
3.6 mm
|
0.218 in
5.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0504 - $0.0623 | 7000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.252 in
6.4 mm
|
||
| $0.0746 - $0.0992 | 8500 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.374 in
9.5 mm
|
||
| $0.0438 - $0.054 | Request the lead time here |
0.323 in
8.2 mm
|
0.620 in
15.7 mm
|
0.154 in
3.9 mm
|
||
| $0.2015 - $0.278 | 4500 In stock |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
0.748 in
19.0 mm
|
||
| $0.0504 - $0.0623 | 15000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| $0.0489 - $0.0605 | 41000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| $0.0551 - $0.0681 | 20000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| $0.194 - $0.2585 | 51000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.0519 - $0.0639 | 5000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.185 in
4.7 mm
|
||
| $0.084 - $0.1119 | 71000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| $0.2114 - $0.2814 | 35500 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.0486 - $0.0602 | 9000 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.185 in
4.7 mm
|
||
| $0.0492 - $0.0608 | 7000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.185 in
4.7 mm
|
||
| $0.0813 - $0.108 | 38500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.0686 - $0.0846 | 125000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1769 - $0.2439 | 10500 In stock |
0.250 in
6.4 mm
|
0.745 in
18.9 mm
|
0.374 in
9.5 mm
|
||
| $0.05 - $0.0618 | 22000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.252 in
6.4 mm