The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1482 - $0.1773 | Request the lead time here |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.0968 - $0.1071 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0753 - $0.0833 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0981 - $0.1086 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| $0.113 - $0.125 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1107 - $0.1227 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| $0.1131 - $0.1356 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.311 in
7.9 mm
|
||
| $0.1131 - $0.1356 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1079 - $0.1287 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.156 - $0.177 | 4000 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| $0.0963 - $0.1152 | 3000 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
| $0.0902 - $0.1077 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| $0.1506 - $0.1802 | Request the lead time here |
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.437 in
11.1 mm
|
||
| $0.0741 - $0.0821 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.125 - $0.1385 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0899 - $0.0995 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0846 - $0.0938 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0938 - $0.104 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.1517 - $0.1682 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0833 - $0.0923 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue