Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2693 - $0.3716 | 9500 In stock |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.105 - $0.1298 | 2000 In stock |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0806 - $0.0993 | 9000 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.1956 - $0.2696 | 4500 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
1.181 in
30.0 mm
|
||
| $0.1163 - $0.1436 | 6000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.0957 - $0.1182 | 1000 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.0737 - $0.0909 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0798 - $0.0984 | 8000 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.0737 - $0.0909 | 3000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.295 in
7.5 mm
|
||
| $0.1767 - $0.2441 | 13500 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
0.787 in
20.0 mm
|
||
| $0.0737 - $0.0909 | 6000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.1104 - $0.1364 | 7000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.0753 - $0.093 | 3000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.295 in
7.5 mm
|
||
| $0.1307 - $0.1613 | Request the lead time here |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0737 - $0.0909 | 6000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.118 in
3.0 mm
|
||
| $0.0738 - $0.0911 | 3000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| $0.0738 - $0.0912 | 14000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 10000 In stock |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| $0.0765 - $0.0945 | 7000 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm