The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2145 - $0.2961 | 2000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.787 in
20.0 mm
|
||
| $0.2661 - $0.3285 | Request the lead time here |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0737 - $0.0909 | 9000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 29000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.0737 - $0.0909 | 5000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.0737 - $0.0909 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| $0.0737 - $0.0909 | 7000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 8000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | 3000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 15000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.0737 - $0.0909 | 13000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.1211 - $0.167 | 14000 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0737 - $0.0909 | 4000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.787 in
20.0 mm
|
||
| $0.1076 - $0.1482 | 6000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.143 - $0.1766 | 8000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.0737 - $0.0909 | 18000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 20000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 8000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.0782 - $0.0965 | 3000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.0737 - $0.0909 | 5000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue