Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
430 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.1289 - $0.1467 16000 In stock
0.201 in
0.374 in
0.252 in
$0.1392 - $0.1581 3000 In stock
0.118 in
0.252 in
0.752 in
$0.2342 - $0.266 1500 In stock
0.173 in
0.374 in
1.252 in
$0.0741 - $0.0821 Request the lead time here
0.102 in
0.197 in
0.079 in
$0.0911 - $0.101 Request the lead time here
0.102 in
0.197 in
0.295 in
$0.1151 - $0.1307 15000 In stock
0.146 in
0.252 in
0.374 in
$0.1535 - $0.1748 3000 In stock
0.146 in
0.252 in
1 in
$0.1019 - $0.1127 Request the lead time here
0.122 in
0.197 in
0.394 in
$0.1535 - $0.1746 115000 In stock
0.201 in
0.374 in
0.626 in
$0.0779 - $0.0863 Request the lead time here
0.134 in
0.236 in
0.236 in
$0.0968 - $0.1071 Request the lead time here
0.165 in
0.315 in
0.394 in
$0.0807 - $0.0896 Request the lead time here
0.165 in
0.315 in
0.157 in
$0.1434 - $0.159 Request the lead time here
0.165 in
0.315 in
1.181 in
$0.0872 - $0.0966 Request the lead time here
0.205 in
0.394 in
0.157 in
$0.1373 - $0.1559 3000 In stock
0.146 in
0.252 in
0.752 in
$0.1221 - $0.1353 Request the lead time here
0.134 in
0.236 in
1.181 in
$0.1097 - $0.1215 2000 In stock
0.122 in
0.197 in
0.787 in
$0.1175 - $0.1337 8000 In stock
0.173 in
0.374 in
0.374 in
$0.1274 - $0.1448 8000 In stock
0.173 in
0.252 in
0.626 in
$0.0872 - $0.0966 Request the lead time here
0.165 in
0.315 in
0.236 in
  • of 22
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 6.4 mm | 0.250 in

SS10-2

Price Range
$0.1467 - $0.1289

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in

SS4-6

Price Range
$0.1581 - $0.1392

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 31.8 mm | 1.250 in

SS8-10L

Price Range
$0.266 - $0.2342

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 2.6 mm | 0.102 in ; 5 mm | 0.197 in ; 2 mm | 0.079 in

005237059905

Price Range
$0.0821 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.102 in
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.079 in
  • Colour
    Black
  • Material
    POM
Spacer - 2.6 mm | 0.102 in ; 5 mm | 0.197 in ; 7.5 mm | 0.295 in

005246000005

Price Range
$0.101 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.102 in
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.295 in
  • Colour
    Natural
  • Material
    POM
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 9.5 mm | 0.375 in

SS6-3

Price Range
$0.1307 - $0.1151

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 25.4 mm | 1.000 in

SS6-8

Price Range
$0.1748 - $0.1535

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.1 mm | 0.122 in ; 5 mm | 0.197 in ; 10 mm | 0.394 in

005286000005

Price Range
$0.1127 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.122 in
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    POM
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 15.9 mm | 0.625 in

SS10-5

Price Range
$0.1746 - $0.1535

Stock Levels
115000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 6 mm | 0.236 in

005372000014

Price Range
$0.0863 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.236 in
  • Colour
    Natural
  • Material
    PS
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 10 mm | 0.394 in

005428059914

Price Range
$0.1071 - $0.0968

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.394 in
  • Colour
    Black
  • Material
    PS
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 4 mm | 0.157 in

005420500014

Price Range
$0.0896 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.157 in
  • Colour
    Natural
  • Material
    PS
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 30 mm | 1.181 in

005440059914

Price Range
$0.159 - $0.1434

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    1.181 in
  • Colour
    Black
  • Material
    PS
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 4 mm | 0.157 in

005454559914

Price Range
$0.0966 - $0.0872

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.157 in
  • Colour
    Black
  • Material
    PS
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in

SS6-6

Price Range
$0.1559 - $0.1373

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 30 mm | 1.181 in

005376800014

Price Range
$0.1353 - $0.1221

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    1.181 in
  • Colour
    Natural
  • Material
    PS
Spacer - 3.1 mm | 0.122 in ; 5 mm | 0.197 in ; 20 mm | 0.787 in

005292000005

Price Range
$0.1215 - $0.1097

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.122 in
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.787 in
  • Colour
    Natural
  • Material
    POM
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SS8-3L

Price Range
$0.1337 - $0.1175

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 15.9 mm | 0.625 in

SS8-5

Price Range
$0.1448 - $0.1274

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 6 mm | 0.236 in

005423259914

Price Range
$0.0966 - $0.0872

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.236 in
  • Colour
    Black
  • Material
    PS