The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1262 - $0.1398 | 500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1337 - $0.1599 | Request the lead time here |
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1565 - $0.1776 | 7800 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.1293 - $0.1469 | 5900 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| $0.1107 - $0.126 | 2000 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| $0.0911 - $0.101 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| $0.125 - $0.1385 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0753 - $0.0833 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1169 - $0.1328 | 7000 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| $0.1071 - $0.1217 | 9000 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1097 - $0.1215 | 1000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1449 - $0.1646 | 6000 In stock |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| $0.1047 - $0.1161 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0737 - $0.0909 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | 76000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.787 in
20.0 mm
|
||
| $0.0737 - $0.0909 | 8000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.0737 - $0.0909 | 35000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
|
||
| $0.0737 - $0.0909 | 14000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.0897 - $0.1106 | 6000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue