Menu Search

PCB Edge Locking Supports - Snap In

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Show more Show less
Hole Diameter B All
Panel Thickness B Range All
Show more Show less
23 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.5571 - $0.6684 Request the lead time here
0.157 in
0.062 in
.062 in
.661 in
$0.4485 - $0.5379 Request the lead time here
0.060 - 0.090 in
0.040 - .09 in
.866 in
$0.6129 - $0.7355 Request the lead time here
0.157 in
0.062 in
.062 in
.910 in
  • of 2
Edge Locking Support - Spacer Length 16.8 mm | .661 in

PCBEH-10-01

Price Range
$0.5571 - $0.6684

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.290 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    .062 in
Edge Locking Support - ; 22.1 mm | 0.870 in

UBMC-22.0M-01

Price Range
$0.4485 - $0.5379

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    0.180 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.090 in
  • Maximum Panel Thickness B
    .09 in
  • Minimum Operating Temperature
    -40 °F
Edge Locking Support - Spacer Length 23.1 mm | .910 in

PCBEH-14-01

Price Range
$0.6129 - $0.7355

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.290 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    .062 in