Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $1.4879 - $9.2927 | 2000 In stock |
1.102 in
28 mm
|
||
| $0.1122 - $0.7001 | 26218 In stock |
0.197 in
5 mm
|
||
| $0.1563 - $0.9752 | 400 In stock |
0.354 in
9 mm
|
||
| $0.2085 - $1.301 | 30859 In stock |
0.511 in
13 mm
|
||
| $0.2802 - $1.7525 | 5594 In stock |
0.669 in
17 mm
|
||
| $0.3411 - $2.1365 | 38500 In stock |
0.827 in
21 mm
|
||
| $0.4085 - $2.5587 | 3605 In stock |
0.984 in
25 mm
|
||
| $0.3692 - $2.3037 | Request the lead time here |
0.787 in
20.0 mm
|
||
| $0.6452 - $4.0308 | 5740 In stock |
0.511 in
13 mm
|
||
| $0.8474 - $5.2859 | 3975 In stock |
0.709 in
18 mm
|
||
| $1.134 - $7.0721 | 23900 In stock |
0.906 in
23 mm
|
||
| $1.5903 - $9.9443 | 4000 In stock |
1.063 in
27 mm
|
||
| $0.4764 - $2.9727 | Request the lead time here |
1.102 in
28.0 mm
|
||
| $0.1581 - $0.9861 | 5000 In stock |
0.354 in
9.0 mm
|
||
| $0.3846 - $2.3943 | 2487 In stock |
0.945 in
24 mm
|
||
| $0.5279 - $3.2825 | 2000 In stock |
1.102 in
28 mm
|
||
| $0.2348 - $1.4652 | 9985 In stock |
0.125 in
3.2 mm
|
||
| $0.9885 - $6.2028 | 185157 In stock |
0.787 in
20 mm
|
||
| $1.26 - $7.8684 | 1445 In stock |
|
||
| $0.2174 - $1.359 | 7306 In stock |
0.551 in
14 mm