Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1626 - $1.0163 | Request the lead time here |
0.433 in
11 mm
|
||
| $0.2454 - $1.5426 | 23203 In stock |
0.197 in
5 mm
|
||
| $0.6452 - $4.0308 | 3913 In stock |
0.669 in
17 mm
|
||
| $0.2739 - $1.7138 | 49075 In stock |
0.236 in
6 mm
|
||
| $0.4649 - $2.9205 | 30728 In stock |
0.393 in
10 mm
|
||
| $0.68 - $4.248 | 23196 In stock |
0.551 in
14 mm
|
||
| $1.0385 - $6.4928 | 6740 In stock |
0.748 in
19 mm
|
||
| $1.1646 - $7.2651 | 2500 In stock |
0.945 in
24 mm
|
||
| $1.4879 - $9.2927 | 2000 In stock |
1.102 in
28 mm
|
||
| $0.1122 - $0.7001 | 26218 In stock |
0.197 in
5 mm
|
||
| $0.1563 - $0.9752 | 120300 In stock |
0.354 in
9 mm
|
||
| $0.2085 - $1.301 | 30859 In stock |
0.511 in
13 mm
|
||
| $0.2802 - $1.7525 | 5594 In stock |
0.669 in
17 mm
|
||
| $0.3411 - $2.1365 | 47500 In stock |
0.827 in
21 mm
|
||
| $0.4085 - $2.5587 | 3605 In stock |
0.984 in
25 mm
|
||
| $0.4673 - $1.166 | 16256 In stock |
1.190 in
30.2 mm
|
||
| $0.3692 - $2.3037 | Request the lead time here |
0.787 in
20.0 mm
|
||
| $0.1538 - $0.9582 | Request the lead time here |
0.276 in
7.0 mm
|
||
| $0.429 - $2.6768 | Request the lead time here |
1.063 in
27.0 mm
|
||
| $0.2193 - $1.3758 | 5078 In stock |