Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0518 - $0.0603 2000 In stock
#4-40
0.188 in
$0.0566 - $0.0662 Request the lead time here
#6-32
0.625 in
$0.0548 - $0.0639 Request the lead time here
#4-40
0.875 in
$0.0549 - $0.0641 1000 In stock
#2-56
1.000 in
$0.0534 - $0.0626 Request the lead time here
#3-48
0.125 in
$0.0564 - $0.0657 Request the lead time here
#6-32
0.156 in
$0.0564 - $0.0657 Request the lead time here
#6-32
0.563 in
$0.0539 - $0.0629 Request the lead time here
#4-40
0.141 in
$0.0587 - $0.0686 Request the lead time here
#8-32
0.875 in
$0.0602 - $0.0699 Request the lead time here
#6-40
1.000 in
$0.0582 - $0.0677 10000 In stock
#4-40
1.250 in
$0.0504 - $0.0692 1500 In stock
#10-24
1.250 in
$0.065 - $0.0758 Request the lead time here
#4-40
1.750 in
$0.0593 - $0.0695 Request the lead time here
#4-40
1.125 in
$0.0609 - $0.0711 1000 In stock
#4-40
1.500 in
$0.0558 - $0.065 Request the lead time here
#3-48
0.438 in
$0.0563 - $0.0654 1000 In stock
#4-36
0.500 in
$0.0542 - $0.0632 12000 In stock
#6-32
0.188 in
$0.0647 - $0.0755 1000 In stock
#6-32
1.750 in
$0.057 - $0.0665 1000 In stock
#6-40
0.250 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010440R018

Price Range
$0.0603 - $0.0518

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R062

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R087

Price Range
$0.0639 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R100

Price Range
$0.0641 - $0.0549

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R012

Price Range
$0.0626 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R015

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R056

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R014

Price Range
$0.0629 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010832R087

Price Range
$0.0686 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010640R100

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R125

Price Range
$0.0677 - $0.0582

Stock Levels
10000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R125

Price Range
$0.0692 - $0.0504

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R175

Price Range
$0.0758 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R112

Price Range
$0.0695 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R150

Price Range
$0.0711 - $0.0609

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R043

Price Range
$0.065 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010436R050

Price Range
$0.0654 - $0.0563

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R018

Price Range
$0.0632 - $0.0542

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R175

Price Range
$0.0755 - $0.0647

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010640R025

Price Range
$0.0665 - $0.057

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head