Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0566 - $0.0662 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.0572 - $0.0668 | 1000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.0531 - $0.0624 | 1000 In stock |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.047 - $0.0642 | 7500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
| $0.1404 - $0.1637 | 1000 In stock |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0536 - $0.0626 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| $0.0558 - $0.065 | 3000 In stock |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0569 - $0.0665 | 5000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.06 - $0.0698 | 1000 In stock |
#6-32
|
|
1.500 in
38.1 mm
|
||
| $0.0504 - $0.0692 | 1500 In stock |
#6-32
|
|
2.000 in
50.8 mm
|
||
| $0.0593 - $0.0695 | 1000 In stock |
#6-40
|
|
0.750 in
19.1 mm
|
||
| $0.0627 - $0.0731 | 1000 In stock |
#10-24
|
|
0.313 in
8 mm
|
||
| $0.0492 - $0.0674 | 6500 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
| $0.0536 - $0.0626 | 69000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
| $0.0549 - $0.0641 | 1000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0573 - $0.0669 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.0662 - $0.0771 | Request the lead time here |
#8-32
|
|
2.000 in
50.8 mm
|
||
| $0.0719 - $0.084 | 2000 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.078 - $0.0906 | 1000 In stock |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.0545 - $0.0635 | Request the lead time here |
#1-64
|
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue