Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0558 - $0.065 Request the lead time here
#3-48
0.438 in
$0.0563 - $0.0654 1000 In stock
#4-36
0.500 in
$0.0518 - $0.0603 2000 In stock
#4-40
0.188 in
$0.0566 - $0.0662 Request the lead time here
#6-32
0.625 in
$0.0575 - $0.0671 Request the lead time here
#6-32
1.125 in
$0.0572 - $0.0668 1000 In stock
#6-32
0.875 in
$0.0531 - $0.0624 1000 In stock
#4-40
0.438 in
$0.1404 - $0.1637 1000 In stock
#6-32
2.250 in
$0.0582 - $0.0677 10000 In stock
#4-40
1.250 in
$0.065 - $0.0758 Request the lead time here
#4-40
1.750 in
$0.0608 - $0.071 1000 In stock
#8-32
1.250 in
$0.0497 - $0.0684 Request the lead time here
#8-32
1.875 in
$0.0627 - $0.0731 1000 In stock
#10-24
0.313 in
$0.0492 - $0.0674 6500 In stock
#10-24
0.750 in
$0.053 - $0.0621 Request the lead time here
#4-40
0.375 in
010440R025 $0.0522 - $0.0608 Request the lead time here
#4-40
0.250 in
$0.0513 - $0.06 1000 In stock
#2-56
0.125 in
$0.0575 - $0.0671 34000 In stock
#8-32
0.375 in
$0.0542 - $0.0632 2000 In stock
#2-56
0.625 in
$0.0593 - $0.0695 Request the lead time here
#4-40
1.125 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010348R043

Price Range
$0.065 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010436R050

Price Range
$0.0654 - $0.0563

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R018

Price Range
$0.0603 - $0.0518

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R062

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R112

Price Range
$0.0671 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R087

Price Range
$0.0668 - $0.0572

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R043

Price Range
$0.0624 - $0.0531

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R225

Price Range
$0.1637 - $0.1404

Stock Levels
1000 In stock
Attributes
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R125

Price Range
$0.0677 - $0.0582

Stock Levels
10000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R175

Price Range
$0.0758 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010832R125

Price Range
$0.071 - $0.0608

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010832R187

Price Range
$0.0684 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R031

Price Range
$0.0731 - $0.0627

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R075

Price Range
$0.0674 - $0.0492

Stock Levels
6500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R037

Price Range
$0.0621 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R025

Price Range
$0.0608 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R012

Price Range
$0.06 - $0.0513

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010832R037

Price Range
$0.0671 - $0.0575

Stock Levels
34000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R062

Price Range
$0.0632 - $0.0542

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R112

Price Range
$0.0695 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head