Menu Search

Nylon P Clamp

In stock

These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.

The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.

It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Colour Hole Diameter Compatible Screw Sizes (All) Maximum Compatible Cable Diameter View
$0.0468 - $0.0641 Request the lead time here
Natural
0.167 in
$0.1026 - $0.1409 34000 In stock
Natural
0.203 in
$0.1286 - $0.1766 2500 In stock
Black
0.203 in
$0.1241 - $0.2003 1000 In stock
Natural
$0.1034 - $0.1683 1000 In stock
Natural
$0.1196 - $0.1935 11000 In stock
Natural
$0.0591 - $0.0812 4000 In stock
Natural
0.128 in
$0.0468 - $0.0641 12500 In stock
Natural
0.140 in
$0.0392 - $0.0536 5000 In stock
Black
0.140 in
$0.0518 - $0.0708 17000 In stock
Natural
0.096 in
$0.071 - $0.0828 Request the lead time here
Natural
0.128 in
$0.0774 - $0.1257 3000 In stock
Black
$0.0521 - $0.0713 Request the lead time here
Natural
0.096 in
$0.0539 - $0.074 10000 In stock
Natural
0.128 in
$0.041 - $0.0564 35962 In stock
Natural
0.167 in
$0.0518 - $0.0708 10000 In stock
Natural
0.096 in
$0.0432 - $0.0591 69000 In stock
Natural
0.140 in
$0.0518 - $0.0708 Request the lead time here
Natural
0.096 in
$0.0425 - $0.0582 56000 In stock
Black
0.167 in
$0.0425 - $0.0582 Request the lead time here
Natural
0.140 in
  • of 12
P Style Cable Clamp 0.375 in 0.375 in 0.167 in Nylon 6/6

22CC37C0375

Price Range
$0.0641 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.688 in 0.500 in 0.203 in Nylon 6/6

22CC50D0687

Price Range
$0.1409 - $0.1026

Stock Levels
34000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.875 in 0.500 in 0.203 in Nylon 6/6

22CC50D0875B

Price Range
$0.1766 - $0.1286

Stock Levels
2500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; ; Natural

N-4-19

Price Range
$0.2003 - $0.1241

Stock Levels
1000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    2
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
P Style Cable Clamp - ; ; Natural

N-2-19

Price Range
$0.1683 - $0.1034

Stock Levels
1000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    2
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
P Style Cable Clamp - ; ; Natural

N-3-19

Price Range
$0.1935 - $0.1196

Stock Levels
11000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    2
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC28E0312

Price Range
$0.0812 - $0.0591

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.128 in
  • Overall Width
    0.281 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.375 in 0.375 in 0.140 in Nylon 6/6

22CC37B0375

Price Range
$0.0641 - $0.0468

Stock Levels
12500 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.125 in 0.375 in 0.140 in Nylon 6/6

22CC37B0125B

Price Range
$0.0536 - $0.0392

Stock Levels
5000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC16A0062

Price Range
$0.0708 - $0.0518

Stock Levels
17000 In stock
Attributes
  • Hole Diameter
    0.096 in
  • Overall Width
    0.156 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC28E0375

Price Range
$0.0828 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.128 in
  • Overall Width
    0.281 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - Compatible Cable Diameter Range - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Black

N-1-BK

Price Range
$0.1257 - $0.0774

Stock Levels
3000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC16A0187

Price Range
$0.0713 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.096 in
  • Overall Width
    0.156 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC28E0250

Price Range
$0.074 - $0.0539

Stock Levels
10000 In stock
Attributes
  • Hole Diameter
    0.128 in
  • Overall Width
    0.281 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.167 in Nylon 6/6

22CC37C0187E

Price Range
$0.0564 - $0.041

Stock Levels
35962 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC16A0125

Price Range
$0.0708 - $0.0518

Stock Levels
10000 In stock
Attributes
  • Hole Diameter
    0.096 in
  • Overall Width
    0.156 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.313 in 0.375 in 0.140 in Nylon 6/6

22CC37B0312

Price Range
$0.0591 - $0.0432

Stock Levels
69000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC16A0093

Price Range
$0.0708 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.096 in
  • Overall Width
    0.156 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.375 in 0.167 in Nylon 6/6

22CC37C0250B

Price Range
$0.0582 - $0.0425

Stock Levels
56000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0250

Price Range
$0.0582 - $0.0425

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide