Menu Search

Nylon P Clamp

In stock

These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.

The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.

It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Colour Hole Diameter Compatible Screw Sizes (All) Maximum Compatible Cable Diameter View
$0.0894 - $0.1227 752500 In stock
Black
0.203 in
$0.1451 - $0.1989 53000 In stock
Natural
0.203 in
$0.1293 - $0.1773 15000 In stock
Black
0.167 in
$0.084 - $0.1151 24000 In stock
Black
0.203 in
$0.0897 - $0.1233 22000 In stock
Natural
0.203 in
$0.0945 - $0.1296 44000 In stock
Black
0.203 in
$0.041 - $0.0564 5000 In stock
Natural
0.140 in
$0.041 - $0.0564 35000 In stock
Natural
0.140 in
$0.0432 - $0.0591 1000 In stock
Natural
0.203 in
$0.0536 - $0.0737 4000 In stock
Black
0.140 in
$0.041 - $0.0564 35000 In stock
Black
0.167 in
$0.0432 - $0.0591 48000 In stock
Natural
0.167 in
$0.0711 - $0.0974 3000 In stock
Natural
0.167 in
$0.041 - $0.0564 125000 In stock
Natural
0.203 in
$0.0425 - $0.0582 927000 In stock
Black
0.203 in
$0.0356 - $0.0488 80000 In stock
Natural
0.140 in
$0.0425 - $0.0582 158500 In stock
Natural
0.203 in
$0.0483 - $0.0663 80000 In stock
Natural
0.140 in
$0.0356 - $0.0488 55000 In stock
Black
0.167 in
$0.041 - $0.0564 Request the lead time here
Natural
0.167 in
  • of 12
P Style Cable Clamp 0.500 in 0.500 in 0.203 in Nylon 6/6

22CC50D0500B

Price Range
$0.1227 - $0.0894

Stock Levels
752500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC50D1000

Price Range
$0.1989 - $0.1451

Stock Levels
53000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.813 in 0.500 in 0.167 in Nylon 6/6

22CC50C0812B

Price Range
$0.1773 - $0.1293

Stock Levels
15000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.375 in 0.500 in 0.203 in Nylon 6/6

22CC50D0375B

Price Range
$0.1151 - $0.084

Stock Levels
24000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.563 in 0.500 in 0.203 in Nylon 6/6

22CC50D0562

Price Range
$0.1233 - $0.0897

Stock Levels
22000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.625 in 0.500 in 0.203 in Nylon 6/6

22CC50D0625B

Price Range
$0.1296 - $0.0945

Stock Levels
44000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0187

Price Range
$0.0564 - $0.041

Stock Levels
5000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0187E

Price Range
$0.0564 - $0.041

Stock Levels
35000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.313 in 0.375 in 0.203 in Nylon 6/6

22CC37D0312

Price Range
$0.0591 - $0.0432

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.500 in 0.375 in 0.140 in Nylon 6/6

22CC37B0500B

Price Range
$0.0737 - $0.0536

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.167 in Nylon 6/6

22CC37C0187B

Price Range
$0.0564 - $0.041

Stock Levels
35000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.313 in 0.375 in 0.167 in Nylon 6/6

22CC37C0312

Price Range
$0.0591 - $0.0432

Stock Levels
48000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.500 in 0.167 in Nylon 6/6

22CC50C0250

Price Range
$0.0974 - $0.0711

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.203 in Nylon 6/6

22CC37D0187

Price Range
$0.0564 - $0.041

Stock Levels
125000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.375 in 0.203 in Nylon 6/6

22CC37D0250B

Price Range
$0.0582 - $0.0425

Stock Levels
927000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0125

Price Range
$0.0488 - $0.0356

Stock Levels
80000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.375 in 0.203 in Nylon 6/6

22CC37D0250

Price Range
$0.0582 - $0.0425

Stock Levels
158500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.438 in 0.375 in 0.140 in Nylon 6/6

22CC37B0437

Price Range
$0.0663 - $0.0483

Stock Levels
80000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.125 in 0.375 in 0.167 in Nylon 6/6

22CC37C0125B

Price Range
$0.0488 - $0.0356

Stock Levels
55000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.167 in Nylon 6/6

22CC37C0187

Price Range
$0.0564 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide