Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| 22CC37B0250B | $0.0467 - $0.0641 | 63000 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
|
| $0.1175 - $0.1611 | 51000 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.0468 - $0.0641 | 67500 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0483 - $0.0663 | 76000 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.059 - $0.081 | 55000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0945 - $0.1296 | 2000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.1026 - $0.1409 | 34000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0897 - $0.1233 | 20000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.1026 - $0.1409 | 90000 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.1734 - $0.2379 | 43750 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.1175 - $0.1611 | 6000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0711 - $0.0974 | 72000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0894 - $0.1227 | 65000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.1175 - $0.1611 | 72000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.084 - $0.1151 | 12000 In stock |
Natural
|
0.250 in
6.4 mm
|
|
|
||
| $0.1014 - $0.1638 | 6000 In stock |
Natural
|
|
|
|
||
| $0.0488 - $0.0669 | 24000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0356 - $0.0488 | Request the lead time here |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0488 - $0.0669 | 48000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0653 - $0.0893 | 24000 In stock |
Natural
|
0.203 in
5.2 mm