| Quantity | Unit price |
|---|---|
| 5000 - 9999 | $0.0564 |
| 10000 - 24999 | $0.0507 |
| 25000 - 49999 | $0.0456 |
| 50000 + | $0.041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 3.6 mm |
|---|---|
| Hole Diameter | 0.140 in |
| Overall Width | 9.5 mm |
| Overall Width | 0.375 in |
| Material | Nylon 6/6 |
| Colour | Natural |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue