Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0596 - $0.0818 | 500 In stock |
#10-24
|
|
1.074 in
27.3 mm
|
||
| $0.072 - $0.0842 | 1000 In stock |
#10-32
|
|
0.324 in
8.2 mm
|
||
| $0.0572 - $0.0783 | Request the lead time here |
#10-32
|
|
1.074 in
27.3 mm
|
||
| $0.0671 - $0.0923 | Request the lead time here |
1/4-20
|
|
0.393 in
10 mm
|
||
| $0.0698 - $0.0956 | Request the lead time here |
1/4-20
|
|
1.018 in
25.9 mm
|
||
| $0.0953 - $0.1307 | Request the lead time here |
1/4-20
|
|
2.268 in
57.6 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
0.563 in
14.3 mm
|
||
| $0.0549 - $0.0756 | 7000 In stock |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.484 in
12.3 mm
|
||
| $0.0521 - $0.0713 | 3000 In stock |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.917 in
23.3 mm
|
||
| $0.0497 - $0.0683 | 11000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.705 in
17.9 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.075 in
1.9 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.508 in
12.9 mm
|
||
| $0.054 - $0.0743 | 1000 In stock |
M4 x 0.7
|
0.236 in
6.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0549 - $0.0755 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.445 in
11.3 mm
|
||
| $0.0575 - $0.0788 | Request the lead time here |
M4 x 0.7
|
1.181 in
30.0 mm
|
1.035 in
26.3 mm
|
||
| $0.0855 - $0.1175 | 500 In stock |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.421 in
36.1 mm