Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0558 - $0.0764 | 500 In stock |
#10-32
|
|
0.574 in
14.6 mm
|
||
| $0.0488 - $0.0669 | Request the lead time here |
M2 x 0.4
|
0.157 in
4.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0611 - $0.0713 | Request the lead time here |
#2-56
|
|
0.108 in
2.7 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#4-40
|
|
0.396 in
10.1 mm
|
||
| $0.065 - $0.0758 | 26000 In stock |
#4-40
|
|
0.896 in
22.8 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
|
1.271 in
32.3 mm
|
||
| $0.065 - $0.0758 | Request the lead time here |
#6-32
|
|
0.185 in
4.7 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#6-32
|
|
0.622 in
15.8 mm
|
||
| $0.0734 - $0.0854 | 2000 In stock |
#6-32
|
|
1.622 in
41.2 mm
|
||
| $0.0683 - $0.0794 | 5000 In stock |
#8-32
|
|
0.223 in
5.7 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
#10-32
|
|
1.324 in
33.6 mm
|
||
| $0.0563 - $0.077 | 500 In stock |
#10-32
|
|
0.824 in
20.9 mm
|
||
| $0.0668 - $0.0918 | 500 In stock |
1/4-20
|
|
0.268 in
6.8 mm
|
||
| $0.0684 - $0.0938 | 4000 In stock |
1/4-20
|
|
0.768 in
19.5 mm
|
||
| $0.0714 - $0.098 | Request the lead time here |
1/4-20
|
|
1.768 in
44.9 mm
|
||
| $0.0492 - $0.0674 | 1000 In stock |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0507 - $0.0696 | 3000 In stock |
M2 x 0.4
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#2-56
|
|
0.170 in
4.3 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#2-56
|
|
0.420 in
10.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue